Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 25452021-21

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

25452021-21

General Information

  • Product ID:
    25452021-21
  • ABB Type Designation:
    -
  • Catalog Description:
    Lubricating nipple

Where Used (as part of "kit")

Identifier Description Type
3HAC021593-001
Maintenance set for balancing device Kit
3HAC029054-001
Maintenance set, shaft Kit
3HAC046123-001
Extra current collector MTD500-750 Kit
3HAC046123-002
Extra current collector MTD 250 Kit
3HAC046123-003
Extr current collect MTD 2000 Kit
3HEA802731-002
Lubrication system standard Kit
3HEA802736-002
Lubrication system standard Kit

Ordering

  • Country of Origin:
    Germany (DE)
  • Invoice Description:
    Lubricating nipple
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Made To Order:
    No
  • Stocked At (Warehouses):
    Menden, Germany
    Shanghai, China

Classifications

  • Customs Tariff Number:
    84879059
  • Part Type:
    New
  • WEEE Category:
    Product Not in WEEE Scope

Dimensions

  • Product Net Weight:
    0.002 kg
  • Gross Weight:
    0.002 kg
  • Product Net Depth / Length:
    15 mm
  • Product Net Height:
    10 mm
  • Product Net Width:
    10 mm

Additional Information

  • Frame Size:
    Spare_Parts
  • Product Name:
    Lubricating nipple
  • ABB Type Designation:
    -
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links