Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 26390603-A

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

26390603-A

General Information

  • Product ID:
    26390603-A
  • ABB Type Designation:
    DSTK 150
  • Catalog Description:
    DSTK 150 Cable Assembly Flat Cable
  • Long Description:
    Cable Assembly Flat Cable
    EUROCONC96 - 40P length 3,0 meter

Where Used (as part of "kit")

Identifier Description Type
3BNP000024R1
DSAI 160K03, 12 ch. Loop monitored Kit
3BNP000028R1
DSAI 130K03 Analog Input, 16ch 12 Bit, Kit
3BNP000029R1
DSAI 110K02 Analog Input Set Kit
3BNP000030R1
DSDI 110K06 Digital Input 32ch. 24V Kit
3BNP000030R2
DSDI 110AV1K02 Redundant Digital Input s Kit
3BNP000031R1
DSDO 115K02 Digital Output kit , 32ch., Kit
3BNP000031R2
DSDO 115NK02 Digital Output, 32ch., 24VD Kit
3BNP000035R2
DSDI 110AV1K03 Master Vote DI for Test S Kit
3BNP000053R2
DSDI 110AV1K03, Digital Input set for Un Kit
3BNP000281R1
DSAI 130K12 Analog Input, 16 CH. 12BIT, Kit
3BNP000283R1
DSAI 110K07 Analog Input Set Kit
3BNP000466R1
DSAO130K04 Analog Outp. Dual set/16ch./8 Kit
3BNP000520R1
DSAI 130K07 Analog Input 16 CH 12 Bit, Kit
3BNP000522R1
DSAI 130K04 Analog Input 16ch 12 Bit,Dif Kit
3BNP000523R1
DSDI 110K02 Digital input 32ch,24VDC kit Kit
3BNP000526R1
DSDO 115K04 Digital Output Kit Kit
3BNP004118R1
DSAI 130K20 Analog input, 16 ch. 12 bit, Kit
3BNP004156R1
DSDI 110N K01 Safety Digital input set Kit
3BSE005429R1
DSDP 110K02 Pulse Input Set Kit
3BSE005432R1
DSDI 110AK03 Digital Inp. 32 CH, 24VDC Kit
3BSE005436R1
DSDO 115K03 Digital Outp. 32 ch, 24VDC, Kit
3BSE021521R1
DSAI 110K08 Analog Input Kit Kit
3BSE021522R1
DSDI 110AK21 Digital Input kit Kit
3BSE021523R1
DSDO 115K16 Digital Outp. 32 ch, 24VDC, Kit
57160002-A
Connection Unit Kit Kit
5730030-UB
DSAI 110K01 Analog Input Kit Kit
5730030-UC
DSAI 130K01 Analog Input 16 ch,12 Bit,Di Kit
5730030-UD
Analog Input Set Kit
5730030-UR
Analog Output Kit Kit
5730030-US
Pulse Input Set Kit
5730030-UY
DSDI 115K02 Digital Input kit Kit
5730030-VA
DSDI 125K01 Digital Input Set Kit
5730030-VC
DSDO 115K01 Digital Output Kit Kit
5730032-BE
DSDI 110AK01 Digital Input Set Kit
5730032-BG
Digital Input Set Kit

Additional Information

  • Medium Description:
    Cable Assembly Flat Cable
    EUROCONC96 - 40P length 3,0 meter
  • Product Type:
    Prefabricated_Cable
  • Technical Information:
    DSTK 150 Cable Assembly Flat Cable
    Connector 64p - 40p
    Flatcab con. length 3,0m

    Note! This part is exempted from the scope of 2011/65/EU (RoHS)
    as provided in Article 2(4)(c), (e), (f) and (j) therein
    (ref.: 3BSE088609 – EU DECLARATION OF CONFORMITY
    '- ABB Advant Master Process Control System)

Ordering

  • HS Code:
    854442-- Insulated (including enamelled or anodised) wire, cable (including co-axial cable) and other insulated electric conductors, whether or not fitted with connectors; optical fibre cables, made up of individually sheathed fibres, whether or not assembled with electric conductors or fitted with connectors.- Other electric conductors, for a voltage not exceeding 1,000 V :-- Fitted with connectors
  • Customs Tariff Number:
    85444290

Dimensions

  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Width:
    0 mm
  • Product Net Weight:
    0.24 kg
  • Cable Diameter:
    1 mm
  • Cable Length:
    2.8 m

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links