Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: ZMS132-3L

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

ZMS132-3L

General Information

  • Extended Product Type:
    ZMS132-3L
  • Product ID:
    2CCA182500R0001
  • EAN:
    7612271414641
  • Catalog Description:
    ZMS132-3L Combi module for motor starter
  • Long Description:
    The ZLS132-3L is a combi module L1,L2,L3 top feed for the SMISSLINE TP 125A and 250A system

Categories

  • Products » Low Voltage Products and Systems » Modular DIN Rail Products » Accessories for Plug-in Distribution Systems

Ordering

  • EAN:
    7612271414641
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389040

Dimensions

  • Product Net Width:
    45 mm
  • Product Net Height:
    34 mm
  • Product Net Length:
    45 mm
  • Product Net Depth / Length:
    186 mm
  • Product Net Weight:
    95 g

Container Information

  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Width:
    132 mm
  • Package Level 1 Height:
    65 mm
  • Package Level 1 Depth / Length:
    245 mm
  • Package Level 1 Gross Weight:
    170 g
  • Package Level 1 EAN:
    7612271414641

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Additional Information

  • Product Main Type:
    ZMS
  • Product Name:
    Combi module for motor starter
  • Rated Current (In):
    32 A
  • Rated Operational Current (Ie):
    32 A
  • Rated Operational Voltage:
    690/1000 V AC/DC
  • RoHS Date:
    20170426
  • Standards:
    IEC/EN 61439-6

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC001531 - Busbar adapter
  • ETIM 5:
    EC001531 - Busbar adapter
  • ETIM 6:
    EC001531 - Busbar adapter
  • ETIM 7:
    EC001531 - Busbar adapter
  • Object Classification Code:
    W
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds