Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: ZLS913

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

ZLS913

General Information

  • Extended Product Type:
    ZLS913
  • Product ID:
    2CCA183470R0001
  • EAN:
    7612271421304
  • Catalog Description:
    ZLS913 Terminal for additional socket
  • Long Description:
    N terminal for additional socket SMISSLINE TP, for external busbars 16 mm2 up to 35 mm2 wire
    with ferrule, max. 1 wire

Categories

  • Products » Low Voltage Products and Systems » Modular DIN Rail Products » Accessories for Plug-in Distribution Systems

Ordering

  • E-Number (Sweden):
    2100083
  • E-Number (Switzerland):
    809997275
  • EAN:
    7612271421304
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389040

Dimensions

  • Product Net Width:
    35 mm
  • Product Net Height:
    46 mm
  • Product Net Length:
    18 mm
  • Product Net Depth / Length:
    47 mm
  • Product Net Weight:
    30 g

Container Information

  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Width:
    35 mm
  • Package Level 1 Height:
    46 mm
  • Package Level 1 Depth / Length:
    47 mm
  • Package Level 1 Gross Weight:
    36 g
  • Package Level 1 EAN:
    7612271421304

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Additional Information

  • Product Main Type:
    ZLS
  • Product Name:
    Terminal for additional socket
  • Rated Current (In):
    32 A
  • Rated Operational Voltage:
    690 V AC
    1000 V DC
  • RoHS Date:
    20170426
  • Standards:
    IEC/EN 61439-6

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC001522 - Busbar
  • ETIM 5:
    EC001522 - Busbar
  • ETIM 6:
    EC001522 - Busbar
  • ETIM 7:
    EC001522 - Busbar
  • Object Classification Code:
    W
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds