Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: E211-16-40

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

E211-16-40

General Information

  • Extended Product Type:
    E211-16-40
  • Product ID:
    2CCA703015R0001
  • EAN:
    7612270938605
  • Catalog Description:
    E211-16-40 ON-OFF Switch
  • Long Description:
    On-Off switches according DIN EN 60669-1, VDE 0632 Part 1, Rated currents: 16/25/32 A, 250/400 VACPDC, Contacts: 1 NO/2 NO/3 NO/4 NO, Module width: 0,5/1

Categories

  • Products » Low Voltage Products and Systems » Modular DIN Rail Products » Command and Signalling devices » Control Switches, Pushbuttons and Indicator Lights

Ordering

  • E-Number (Sweden):
    2102791
  • E-Number (Switzerland):
    437170438
  • EAN:
    7612270938605
  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85365000

Dimensions

  • Product Net Width:
    18 mm
  • Product Net Height:
    85 mm
  • Product Net Length:
    68 mm
  • Product Net Depth / Length:
    67.9 mm
  • Product Net Weight:
    90 g

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    96 mm
  • Package Level 1 Height:
    76 mm
  • Package Level 1 Depth / Length:
    185 mm
  • Package Level 1 Gross Weight:
    95 g
  • Package Level 1 EAN:
    7612270938605

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Additional Information

  • Degree of Protection:
    IP20
  • Number of Auxiliary Contacts CO (SPDT):
    0
  • Number of Poles:
    4
  • Number of Main Contacts NC:
    0
  • Number of Main Contacts NO:
    4
  • Options Provided:
    4 NO
  • Power Loss:
    0.75 W
  • Product Main Type:
    E211
  • Product Name:
    ON-OFF Switch
  • Rated Current (In):
    16 A
  • Rated Voltage (Ur):
    Minimum 24 V
  • Rated Operational Voltage:
    250 V
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    3 kA
  • RoHS Date:
    20170426
  • Standards:
    EN60669-1
    EN60669-2-4

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC001545 - Main switch for distribution board
  • ETIM 5:
    EC001545 - Main switch for distribution board
  • ETIM 6:
    EC001545 - Main switch for distribution board
  • ETIM 7:
    EC001545 - Main switch for distribution board
  • Object Classification Code:
    S
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds