Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: CMS-600

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

CMS-600

General Information

  • Extended Product Type:
    CMS-600
  • Product ID:
    2CCA880000R0001
  • EAN:
    7612271418700
  • Catalog Description:
    CMS-600 Control unit
  • Long Description:
    This component is part of the CMS (Circuit Monitoring Systems) familiy. CMS components are made to measure the final circuits (branches) of installations. Each monitoring system consists of a Control Unit and sensors with different measurement ranges and mounting possibilities.
    Up to 2 x 32 sensors can be connected to each CMS-600 Control Unit. 247 identifiers can be set on the device. Thereby it is possible to aquire thousands of measurement points over one bus line. This means the CMS-600 can be used as a highly-efficient-measurement system, even in very large, extensively networked installations. The user can get access to the data via an integrated touch-display or remotely by a RS485 Modbus interface.

Technical

  • Rated Operational Voltage:
    230 / 400 V AC
  • Input Voltage Type:
    DC
  • Frequency (f):
    50 ... 60 Hz
  • Power Consumption (@Pcons):
    Maximum 10.5 W
  • Number of Digital Inputs:
    0
  • Number of Sensors:
    64
  • Accessory Type:
    Communication and measuring function
  • Options Provided:
    Branch current measurement
  • Accessories Available:
    Yes
  • Communication:
    Modbus RTU
  • Remarks:
    Touch Display

Material Compliance

  • RoHS Information:
    2CCC413008D0206
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • RoHS Date:
    20170426
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -25 ... 70 °C
  • Environmental Information:
    2CCC481001D0202

Dimensions

  • Product Net Width:
    71.8 mm
  • Product Net Height:
    87 mm
  • Product Net Depth / Length:
    64.9 mm
  • Product Net Weight:
    146 g

Ordering

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Gross Weight:
    200 g
  • E-Number (Switzerland):
    981870103
  • Replacement Product ID (NEW):
    2CCG001158R0001

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • ETIM 9:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    90303900
  • UNSPSC:
    43201542
  • eClass:
    V11.0 : 27371390
  • IDEA Granular Category Code (IGCC):
    6490 >> Control unit
  • Object Classification Code:
    P
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links