Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: CMS-600

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

CMS-600

General Information

  • Extended Product Type:
    CMS-600
  • Product ID:
    2CCA880000R0001
  • EAN:
    7612271418700
  • Catalog Description:
    CMS-600 Control unit
  • Long Description:
    This component is part of the CMS (Circuit Monitoring Systems) familiy. CMS components are made to measure the final circuits (branches) of installations. Each monitoring system consists of a Control Unit and sensors with different measurement ranges and mounting possibilities.
    Up to 2 x 32 sensors can be connected to each CMS-600 Control Unit. 247 identifiers can be set on the device. Thereby it is possible to aquire thousands of measurement points over one bus line. This means the CMS-600 can be used as a highly-efficient-measurement system, even in very large, extensively networked installations. The user can get access to the data via an integrated touch-display or remotely by a RS485 Modbus interface.

Categories

  • Products » Low Voltage Products and Systems » Modular DIN Rail Products » Energy Efficiency Devices » Circuit Monitoring Systems

Ordering

  • E-Number (Switzerland):
    981870103
  • EAN:
    7612271418700
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    90303900

Dimensions

  • Product Net Width:
    71.8 mm
  • Product Net Height:
    87 mm
  • Product Net Length:
    64.9 mm
  • Product Net Depth / Length:
    64.9 mm
  • Product Net Weight:
    146 g

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    75 mm
  • Package Level 1 Height:
    90 mm
  • Package Level 1 Depth / Length:
    100 mm
  • Package Level 1 Gross Weight:
    200 g
  • Package Level 1 EAN:
    7612271418700

Environmental

  • Ambient Air Temperature:
    Operation -25 … +70 °C
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Additional Information

  • Accessory Type:
    Communication and measuring function
  • Communication:
    Modbus RTU
  • Frequency (f):
    50 … 60 Hz
  • Options Provided:
    Current measurement in branches
  • Power Consumption (@Pcons):
    Maximum 10.5 W
  • Product Main Type:
    CMS
  • Product Name:
    Control unit
  • Rated Operational Voltage:
    230 / 400 V AC
  • RoHS Date:
    20170426

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 5:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • Object Classification Code:
    P
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds