You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: CMS-820

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

CMS-820

General Information

  • Extended Product Type:
    CMS-820
  • Product ID:
    2CCA880145R0001
  • EAN:
    7612271419240
  • Catalog Description:
    CMS-820 Connector set
  • Long Description:
    This component is part of the CMS (Circuit Monitoring Systems) familiy. CMS components are made to measure the final circuits (branches) of installations. Each monitoring system consists of a Control Unit and sensors with different measurement ranges and mounting possibilities.
    To create a bus connection between the Control Unit an the sensors, there are no any additional tools needed. The insulation displacement connectors can be connected by applying a small amount of pressure to the flat cable. Quick, easy and reliable.

Technical

  • Rated Operational Voltage:
    230 / 400 V AC
  • Accessory Type:
    Communication and measuring function
  • Accessories Available:
    Yes

Environmental

  • Ambient Air Temperature:
    Operation -25 ... 70 °C
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • RoHS Information:
    2CCC413008D0206
  • Environmental Information:
    2CCC481001D0202
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    14.4 mm
  • Product Net Height:
    9.5 mm
  • Product Net Depth / Length:
    9.25 mm
  • Product Net Weight:
    0.7 g

Ordering

  • Package Level 1 Units:
    box 35 piece
  • Package Level 1 Gross Weight:
    27 g
  • E-Number (Switzerland):
    981909003

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • ETIM 9:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85444229
  • UNSPSC:
    39122221
  • eClass:
    V11.0 : 27371390
  • IDEA Granular Category Code (IGCC):
    5219 >> Switch part or accessory
  • Object Classification Code:
    X
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links