Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: CMS-803

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

CMS-803

General Information

  • Extended Product Type:
    CMS-803
  • Product ID:
    2CCA880332R0001
  • EAN:
    7612271475758
  • Catalog Description:
    CMS-803 Flat cable
  • Long Description:
    Energymanagement-Device CMS-803 Flatcable 10m

Technical

  • Rated Operational Voltage:
    9 V DC
  • Power Loss:
    Maximum 2; W
  • Accessory Type:
    Connection technique
  • Accessories Available:
    Yes
  • Cable Length:
    10 m

Material Compliance

  • RoHS Information:
    2CCC413008D0206
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • RoHS Date:
    20170426
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -25 ... 70 °C
  • Environmental Information:
    2CCC481001D0202

Dimensions

  • Product Net Width:
    9 mm
  • Product Net Height:
    1 mm
  • Product Net Depth / Length:
    10000 mm
  • Product Net Weight:
    89 g

Ordering

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Gross Weight:
    110 g
  • E-Number (Switzerland):
    981909303
  • Replacement Product ID (NEW):
    2CCG001493R0001

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • ETIM 9:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85444229
  • UNSPSC:
    26121624
  • eClass:
    V11.0 : 27371390
  • IDEA Granular Category Code (IGCC):
    1763 >> Ribbon or flat cable
  • Object Classification Code:
    F
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links