You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: CMS-805

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

CMS-805

General Information

  • Extended Product Type:
    CMS-805
  • Product ID:
    2CCA880333R0001
  • EAN:
    7612271468880
  • Catalog Description:
    CMS-805 Flat cable
  • Long Description:
    Energymanagement-Device CMS-805 Flatcable 30m

Technical

  • Rated Operational Voltage:
    9 V DC
  • Power Loss:
    Maximum 2; W
  • Accessory Type:
    Connection technique
  • Accessories Available:
    Yes
  • Cable Length:
    30 m

Environmental

  • Ambient Air Temperature:
    Operation -25 ... 70 °C
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • RoHS Information:
    2CCC413008D0206
  • Environmental Information:
    2CCC481001D0202
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    9 mm
  • Product Net Height:
    1 mm
  • Product Net Depth / Length:
    30000 mm
  • Product Net Weight:
    272 g

Ordering

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Gross Weight:
    350 g
  • E-Number (Switzerland):
    981909403

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • ETIM 9:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85444229
  • UNSPSC:
    26121624
  • eClass:
    V11.0 : 27371390
  • IDEA Granular Category Code (IGCC):
    1763 >> Ribbon or flat cable
  • Object Classification Code:
    F
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links