You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: CMS-700

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

CMS-700

General Information

  • Extended Product Type:
    CMS-700
  • Product ID:
    2CCA880700R0001
  • EAN:
    7612271453138
  • Catalog Description:
    CMS-700 Control unit
  • Long Description:
    Energymanagement-Device CMS-700 Control Unit Energy Monitor 96

Technical

  • Input Voltage Type:
    AC
  • Frequency (f):
    50 ... 60 Hz
  • Power Consumption (@Pcons):
    Maximum 40 V·A
  • Accuracy:
    Active Energy ±2%. Reactive Energy ±2%
  • Number of Digital Inputs:
    0
  • Number of Sensors:
    96
  • Accessory Type:
    Communication and measuring function
  • Options Provided:
    Mains and branch energy and power calculation
  • Accessories Available:
    Yes
  • Communication:
    Modbus RTU, Modbus TCP/IP, SNMP
  • Remarks:
    Built-in web server

Environmental

  • Ambient Air Temperature:
    Operation -25 ... 60 °C
  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • Environmental Information:
    2CCC481001D0202

Dimensions

  • Product Net Width:
    161.5 mm
  • Product Net Height:
    87 mm
  • Product Net Depth / Length:
    64.9 mm
  • Product Net Weight:
    329 g

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    100 mm
  • Package Level 1 Height:
    90 mm
  • Package Level 1 Depth / Length:
    185 mm
  • Package Level 1 Gross Weight:
    400 g
  • Package Level 1 EAN:
    7612271453138

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    90303900
  • E-Number (Switzerland):
    981870203
  • Country of Origin:
    Poland (PL)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • EPLAN Catalog Tree:
    Electrical engineering / Measuring instruments, test devices / General
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    90303900
  • UNSPSC:
    43201542
  • eClass:
    V11.0 : 27371390
  • IDEA Granular Category Code (IGCC):
    6490 >> Control unit
  • Object Classification Code:
    P
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links