Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: CMS-700

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

CMS-700

General Information

  • Extended Product Type:
    CMS-700
  • Product ID:
    2CCA880700R0001
  • EAN:
    7612271453138
  • Catalog Description:
    CMS-700 Control Unit
  • Long Description:
    Energymanagement-Device CMS-700 Control Unit Energy Monitor 96

Categories

  • Products » Low Voltage Products and Systems » Modular DIN Rail Products » Energy Efficiency Devices » Circuit Monitoring Systems

Ordering

  • E-Number (Switzerland):
    981870203
  • EAN:
    7612271453138
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    90303900

Dimensions

  • Product Net Width:
    161.5 mm
  • Product Net Height:
    87 mm
  • Product Net Length:
    161 mm
  • Product Net Depth / Length:
    64.9 mm
  • Product Net Weight:
    329 g

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    100 mm
  • Package Level 1 Height:
    90 mm
  • Package Level 1 Depth / Length:
    185 mm
  • Package Level 1 Gross Weight:
    400 g
  • Package Level 1 EAN:
    7612271453138

Environmental

  • Ambient Air Temperature:
    Operation -25 … +60 °C
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Additional Information

  • Accessory Type:
    Communication and measuring function
  • Accuracy:
    Active Energy ±2%. Reactive Energy ±2%
  • Communication:
    Modbus RTU, Modbus TCP/IP, SNMP
  • Degree of Protection:
    IP20
  • Frequency (f):
    50 … 60 Hz
  • Options Provided:
    Current, voltage, energy, power measurement in mains and branches
  • Product Main Type:
    CMS
  • Product Name:
    Control Unit Energy Monitor
  • RoHS Date:
    20170426

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 5:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • Object Classification Code:
    P
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds