Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Detailed information for: Control Unit CMS-700

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

Control Unit CMS-700

General Information

  • Extended Product Type:
    Control Unit CMS-700
  • Product ID:
    2CCA880700R0001
  • EAN:
    7612271453138
  • Catalog Description:
    Control Unit CMS-700
  • Long Description:
    Energymanagement-Device CMS-700 Control Unit Energy Monitor 96

Categories

  • Products » Low Voltage Products and Systems » Modular DIN Rail Products » Energy Efficiency Devices » Circuit Monitoring Systems

Ordering

  • EAN:
    7612271453138
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    90303900

Dimensions

  • Product Net Width:
    66 mm
  • Product Net Height:
    87 mm
  • Product Net Length:
    161 mm
  • Product Net Depth / Length:
    161 mm
  • Product Net Weight:
    329 g

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    100 mm
  • Package Level 1 Height:
    90 mm
  • Package Level 1 Depth / Length:
    185 mm
  • Package Level 1 Gross Weight:
    400 g
  • Package Level 1 EAN:
    7612271453138

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Additional Information

  • Options Provided:
    Current, voltage, energy, power measurement in mains and branches
  • Product Main Type:
    CMS
  • Product Name:
    Control Unit Energy Monitor
  • RoHS Date:
    20170426

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 5:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • Object Classification Code:
    P
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)

Contact information

What would you like to do?

Submit your inquiry

Please select country from the list below
Country / region
widgets-contact-location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later or go to https://new.abb.com/contact-centers

Back

Your local ABB Sales Team

Your local ABB's partner contact

Your local ABB Sales Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Submit your inquiry

Please select country from the list below
Country / region
widgets-contact-location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later or go to https://new.abb.com/contact-centers

Back

Your local ABB Service Team

Your local ABB's partner contact

Your local ABB Service Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Submit your inquiry

Please select country from the list below
Country / region
widgets-contact-location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later or go to https://new.abb.com/contact-centers

Back

Your local ABB Emergency Team

Your local ABB's partner contact

Your local ABB Emergency Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Authorized Value Providers

Close
Contact Service unavailable

Popular links

ABB Web feeds