Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: DS803N-D125/0.3 A

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

DS803N-D125/0.3 A

General Information

  • Extended Product Type:
    DS803N-D125/0.3 A
  • Product ID:
    2CCA893005R0841
  • EAN:
    7612271211899
  • Catalog Description:
    DS803N-D125/0.3 A Residual Current Circuit Breaker with Overcurrent Protection
  • Long Description:
    The DS800 series residual circuit breaker with overcurrent protection (RCBO) is available as 2P, 3P and 4P device. It is for protection of end user against overload and short-circuit currents. The DS800 range offers several types of protection. Type A (pulse current sensitive residucal current protection device), type AC (alternating current sensitive residucal current protection devcie), type AS (pulse current sensitive residual current protection device - selective) and tpye A-AP-R (pulse current sensitive residual current protection devcie - short-time delay).

Technical

  • Standards:
    IEC 60947-2
  • Tripping Characteristic:
    D
  • Type of Residual Current:
    A type
  • Rated Operational Voltage:
    230 / 415 V AC
  • Rated Current (In):
    125 A
  • Rated Residual Current:
    300 mA
  • Maximum Breaking Capacity:
    50 kA
  • Power Loss:
    45.7 W
  • Number of Poles:
    3
  • Number of Protected Poles:
    3
  • Number of Earth Leakage Circuit Breakers (ELCBs):
    1
  • Operating Characteristic:
    Instantaneous
  • Release Type:
    D
  • Options Provided:
    None
  • Accessories Available:
    Yes

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • Environmental Information:
    N/A

Technical UL/CSA

  • Short-Circuit Current Rating (SCCR):
    300 mA

Dimensions

  • Product Net Width:
    133.5 mm
  • Product Net Height:
    108.2 mm
  • Product Net Depth / Length:
    82.3 mm
  • Product Net Weight:
    1140 g
  • Product Net Length:
    82.5 mm

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    107 mm
  • Package Level 1 Height:
    110 mm
  • Package Level 1 Depth / Length:
    199 mm
  • Package Level 1 Gross Weight:
    1160 g
  • Package Level 1 EAN:
    7612271211899

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362020
  • Country of Origin:
    Switzerland (CH)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002281 - Distributor assembly with combination RCCB/MCB
  • ETIM 8:
    EC002281 - Distributor assembly with combination RCCB/MCB
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85362020
  • Object Classification Code:
    F
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds