Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: E210-SPV

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

E210-SPV

General Information

  • Extended Product Type:
    E210-SPV
  • Product ID:
    2CCC703715R0001
  • EAN:
    7612271414801
  • Catalog Description:
    E210-SPV Spread connector (30 pcs)
  • Long Description:
    Spread connectors for E210 device series is an accessories (1 Sac 30pcs)

Categories

  • Products » Low Voltage Products and Systems » Modular DIN Rail Products » Command and Signalling devices » Control Switches, Pushbuttons and Indicator Lights

Ordering

  • E-Number (Switzerland):
    809999007
  • EAN:
    7612271414801
  • Minimum Order Quantity:
    30 piece
  • Customs Tariff Number:
    39071090

Dimensions

  • Product Net Width:
    8.6 mm
  • Product Net Height:
    5.4 mm
  • Product Net Length:
    110 mm
  • Product Net Depth / Length:
    5.4 mm
  • Product Net Weight:
    14 g

Container Information

  • Package Level 1 Units:
    box 30 piece
  • Package Level 1 Width:
    134 mm
  • Package Level 1 Height:
    5 mm
  • Package Level 1 Depth / Length:
    115 mm
  • Package Level 1 Gross Weight:
    10 g
  • Package Level 1 EAN:
    7612271414801
  • Package Level 2 Units:
    box 30 piece

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Additional Information

  • Product Main Type:
    E210
  • Product Name:
    Spread connector (30 pcs)
  • RoHS Date:
    20170426

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC002024 - Accessories for control circuit devices
  • ETIM 5:
    EC002024 - Accessories for control circuit devices
  • ETIM 6:
    EC002024 - Accessories for control circuit devices
  • ETIM 7:
    EC002024 - Accessories for control circuit devices
  • Object Classification Code:
    P
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds