Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: DS802S-B125/1AS

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

DS802S-B125/1AS

General Information

  • Extended Product Type:
    DS802S-B125/1AS
  • Product ID:
    2CCC862006R0845
  • EAN:
    7612271211516
  • Catalog Description:
    DS802S-B125/1AS
  • Long Description:
    The DS800 series residual circuit breaker with overcurrent protection (RCBO) is available as 2P, 3P and 4P device. It is for protection of end user against overload and short-circuit currents. The DS800 range offers several types of protection. Type A (pulse current sensitive residucal current protection device), type AC (alternating current sensitive residucal current protection devcie), type AS (pulse current sensitive residual current protection device - selective) and tpye A-AP-R (pulse current sensitive residual current protection devcie - short-time delay).

Categories

  • Products » Low Voltage Products and Systems » Modular DIN Rail Products » Residual Current Devices RCDs » Residual Current Circuit Breakers with Overcurrent Protection RCBO

Technical

  • Standards:
    IEC 60947-2
  • Operating Characteristic:
    Selective
  • Type of Residual Current:
    A type
  • Number of Poles:
    2
  • Number of Protected Poles:
    2
  • Rated Current (In):
    125 A
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    50 kA
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    40 kA
  • Tripping Characteristic:
    B
  • Power Loss:
    25.7 W

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Technical UL/CSA

  • Short-Circuit Current Rating (SCCR):
    1000 mA

Dimensions

  • Product Net Width:
    133.5 mm
  • Product Net Height:
    108.2 mm
  • Product Net Length:
    187 mm
  • Product Net Depth / Length:
    82.3 mm
  • Product Net Weight:
    790 g

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    107 mm
  • Package Level 1 Height:
    110 mm
  • Package Level 1 Depth / Length:
    135 mm
  • Package Level 1 Gross Weight:
    830 g
  • Package Level 1 EAN:
    7612271211516

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362020

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • Object Classification Code:
    FB
  • ETIM 4:
    EC002281 - Distributor assembly with combination RCCB/MCB
  • ETIM 5:
    EC002281 - Distributor assembly with combination RCCB/MCB
  • ETIM 6:
    EC002281 - Distributor assembly with combination RCCB/MCB
  • ETIM 7:
    EC002281 - Distributor assembly with combination RCCB/MCB
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds