Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: ZLS200

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

ZLS200

General Information

  • Extended Product Type:
    ZLS200
  • Product ID:
    2CCF002772R0001
  • EAN:
    7612270015702
  • Catalog Description:
    ZLS200 Busbar for socket
  • Long Description:
    Busbar 125A L1, L2, L3, N or PE 10x3mm galvanic plated for SMISSLINE TP-Touch proof system Delivery length 1979 mm 110PLE

Categories

  • Products » Low Voltage Products and Systems » Modular DIN Rail Products » Plug-in Distribution Systems Accessories

Ordering

  • E-Number (Sweden):
    2100068
  • E-Number (Switzerland):
    809998005
  • EAN:
    7612270015702
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389030

Dimensions

  • Product Net Width:
    10 mm
  • Product Net Height:
    10 mm
  • Product Net Length:
    1979 mm
  • Product Net Depth / Length:
    1980 mm
  • Product Net Weight:
    537 g

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    55 mm
  • Package Level 1 Height:
    19 mm
  • Package Level 1 Depth / Length:
    1990 mm
  • Package Level 1 Gross Weight:
    1555 g
  • Package Level 1 EAN:
    7612270015702
  • Package Level 2 Units:
    10

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Additional Information

  • Product Main Type:
    ZLS
  • Product Name:
    Busbar for socket
  • Rated Current (In):
    100 A
  • Rated Operational Voltage:
    690/1000 V AC/DC
  • RoHS Date:
    20170426
  • Standards:
    IEC/EN 61439-6
  • Type of Residual Current:
    standard version

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC001522 - Busbar
  • ETIM 5:
    EC001522 - Busbar
  • ETIM 6:
    EC001522 - Busbar
  • ETIM 7:
    EC001522 - Busbar
  • Object Classification Code:
    W
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds