You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: S803PV-SP125

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

S803PV-SP125

General Information

  • Extended Product Type:
    S803PV-SP125
  • Product ID:
    2CCF019621R0001
  • EAN:
    7612271471675
  • Catalog Description:
    S803PV-SP125 High Performance MCB
  • Long Description:
    The S803PV-SP125 is a 3-pole High Performance Circuit breaker for photovoltaics (DC) with B-characteristic, with cage terminal and a rated current of 125 A. It is a current limiting device with a maximum breaking capacity of 5kA at 1200V. It can be used for voltages up to 1200V DC. It has two different tripping mechanisms, the thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. The S803PV-SP125 complies with IEC/EN 60947-2 and allows the use for industrial applications. It has numerous of approvals, therefore it can be used worldwide. The extensive range of accessory makes the use of S803PV-SP125 more comfortable. Due to the fast arc extinction of S803PV-SP125 your application will be secured.

Technical

  • Standards:
    IEC/EN 60947-2
  • Tripping Characteristic:
    B
  • Rated Voltage (Ur):
    acc. to IEC 60947-2 1200 V DC
  • Rated Operational Voltage:
    acc. to IEC 60898-1 400 V
  • Rated Insulation Voltage (Ui):
    acc. to IEC/EN 60664-1 1500 V
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Input Voltage Type:
    DC
  • Rated Current (In):
    125 A
  • Rated Operational Current (Ie):
    125 A
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (1200 V DC) 5 kA
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (1200 V DC) 5 kA
  • Frequency (f):
    0...0 Hz
  • Rated Frequency (f):
    0 Hz
  • Power Loss:
    28.2 W
    at Rated Operating Conditions per Pole 9.4 W
  • Energy Limiting Class:
    3
  • Number of Poles:
    3
  • Number of Protected Poles:
    3
  • Overvoltage Category:
    III
  • Release Type:
    SP
  • Accessories Available:
    Yes
  • Connecting Capacity:
    Flexible 0 … 50 mm²
    Rigid 0 … 70 mm²

Environmental

  • Ambient Temperature:
    -25...60 °C
  • Ambient Air Temperature:
    Operation -25 … 60 °C
  • Degree of Protection:
    IP20
  • Pollution Degree:
    2
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • RoHS Information:
    9AKK107680A3903
    2CCC005084D0202
  • Environmental Information:
    2CCY413207D0203
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Width in Number of Modular Spacings:
    4.5
  • Product Net Width:
    81 mm
  • Product Net Height:
    95 mm
  • Product Net Depth / Length:
    82.5 mm
  • Product Net Weight:
    735 g
  • Built-In Depth (t2):
    82.5 mm

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Gross Weight:
    770 g

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC000042 - Miniature circuit breaker (MCB)
  • ETIM 9:
    EC000042 - Miniature circuit breaker (MCB)
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • CN8:
    85362020
  • UNSPSC:
    39121603
  • eClass:
    V11.0 : 27141901
  • IDEA Granular Category Code (IGCC):
    4899 >> Miniature circuit breaker (MCB) screw-in model
  • Object Classification Code:
    F
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links