Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: ZLS939

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

ZLS939

General Information

  • Extended Product Type:
    ZLS939
  • Product ID:
    2CCF181812R0001
  • EAN:
    7612271503161
  • Catalog Description:
    ZLS939 Cover for Incoming terminal block
  • Long Description:
    ABB Busbar system accessorie SMISSLINE TP cover

Categories

  • Products » Low Voltage Products and Systems » Modular DIN Rail Products » Accessories for Plug-in Distribution Systems

Ordering

  • EAN:
    7612271503161
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389040

Dimensions

  • Product Net Width:
    72 mm
  • Product Net Height:
    33 mm
  • Product Net Depth / Length:
    93 mm
  • Product Net Weight:
    35 g

Container Information

  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Width:
    100 mm
  • Package Level 1 Height:
    90 mm
  • Package Level 1 Depth / Length:
    75 mm
  • Package Level 1 Gross Weight:
    61 g
  • Package Level 1 EAN:
    7612271503161

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Additional Information

  • Product Main Type:
    ZLS939
  • Product Name:
    Cover for Incoming terminal block
  • RoHS Date:
    20170426

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC001522 - Busbar
  • ETIM 7:
    EC001522 - Busbar
  • Object Classification Code:
    F
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds