Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: SK40010-RSA

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

SK40010-RSA

General Information

  • Extended Product Type:
    SK40010-RSA
  • Product ID:
    2CCS500900R0216
  • EAN:
    7612270108633
  • Catalog Description:
    SK40010-RSA Signal contact
  • Long Description:
    Signal contact for right side mounting including connection pin for LA/LB on the SMISSLINE TP busbar system, one normally open contact. Collective alarm: A cost-effective collective alarm solution can be implemented without additional wiring

Categories

  • Products » Low Voltage Products and Systems » Modular DIN Rail Products » Accessories for Plug-in Distribution Systems

Ordering

  • E-Number (Switzerland):
    809992057
  • EAN:
    7612270108633
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389040

Dimensions

  • Product Net Width:
    18 mm
  • Product Net Height:
    91 mm
  • Product Net Length:
    75 mm
  • Product Net Depth / Length:
    75 mm
  • Product Net Weight:
    45 g

Container Information

  • Package Level 1 Units:
    carton 10 piece
  • Package Level 1 Width:
    101 mm
  • Package Level 1 Height:
    89 mm
  • Package Level 1 Depth / Length:
    76 mm
  • Package Level 1 Gross Weight:
    570 g
  • Package Level 1 EAN:
    7612270108633

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Additional Information

  • Mounting Type:
    Side mounting
  • Number of Switches:
    2
  • Product Main Type:
    SK400
  • Product Name:
    Signal contact
  • Rated Current (In):
    6 A
  • Rated Operational Current AC-15 (Ie):
    (230 V) 2 A
  • Rated Operational Voltage:
    230 / 400 V AC
  • RoHS Date:
    20170426
  • Standards:
    IEC/EN EN60947-5-1

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000041 - Auxiliary contact block
  • ETIM 5:
    EC000041 - Auxiliary contact block
  • ETIM 6:
    EC000041 - Auxiliary contact block
  • ETIM 7:
    EC000041 - Auxiliary contact block
  • Object Classification Code:
    FC
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds