Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: S401M-B16NP

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

S401M-B16NP

General Information

  • Extended Product Type:
    S401M-B16NP
  • Product ID:
    2CCS571103R8165
  • EAN:
    7612270103348
  • Catalog Description:
    S401M-B16NP Miniature Circuit Breaker
  • Long Description:
    Pluggable Miniature circuit-breaker for the SMISSLINE TP System acc. IEC/EN 60898-1 Rated short-circuit capacity Icn 10 kA Rated current In 16A Tripping characteristic B Poles L + N with protected neutral Rated voltage Ue 230 VAC

Categories

  • Products » Low Voltage Products and Systems » Modular DIN Rail Products » Plug-in Distribution Systems

Ordering

  • E-Number (Switzerland):
    809019817
  • EAN:
    7612270103348
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362020

Dimensions

  • Product Net Width:
    36 mm
  • Product Net Height:
    91 mm
  • Product Net Length:
    82 mm
  • Product Net Depth / Length:
    82 mm
  • Product Net Weight:
    235 g

Container Information

  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Width:
    185 mm
  • Package Level 1 Height:
    89 mm
  • Package Level 1 Depth / Length:
    101 mm
  • Package Level 1 Gross Weight:
    2470 g
  • Package Level 1 EAN:
    7612270103348

Environmental

  • Ambient Air Temperature:
    Operation -25...55 °C
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Additional Information

  • Ambient Temperature:
    -25...55 °C
  • Connecting Capacity:
    Rigid 0 ... 25 mm²
  • Degree of Protection:
    IP20
  • Energy Limiting Class:
    3
  • Frequency (f):
    50 ... 60 Hz
  • Number of Poles:
    2
  • Number of Protected Poles:
    1
  • Overvoltage Category:
    III
  • Pollution Degree:
    3
  • Power Loss:
    3.8 W
  • Product Main Type:
    S400NP
  • Product Name:
    Miniature Circuit Breaker
  • Rated Service Short-Circuit Breaking Capacity, in % of Icu (Ics):
    50 %
  • Rated Current (In):
    16 A
  • Rated Voltage (Ur):
    230 V
  • Rated Impulse Withstand Voltage (Uimp):
    4 kV
  • Rated Insulation Voltage (Ui):
    440 V
  • Rated Operational Current (Ie):
    16 A
  • Rated Operational Voltage:
    240 V AC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (230 V AC) 7.5 kA
  • Rated Short-Circuit Capacity (Icn):
    (400 V) 10 kA
    (230 V) 10 kA
  • Release Type:
    B
  • RoHS Date:
    20170426
  • Standards:
    IEC/EN 60898-1
  • Tripping Characteristic:
    B

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000042 - Miniature circuit breaker (MCB)
  • ETIM 5:
    EC000042 - Miniature circuit breaker (MCB)
  • ETIM 6:
    EC000042 - Miniature circuit breaker (MCB)
  • ETIM 7:
    EC000042 - Miniature circuit breaker (MCB)
  • Object Classification Code:
    FC
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds