Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: S800-AUX

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

S800-AUX

General Information

  • Extended Product Type:
    S800-AUX
  • Product ID:
    2CCS800900R0011
  • EAN:
    5413656780823
  • Catalog Description:
    S800-AUX Auxiliary contact
  • Long Description:
    S800-AUX Auxiliary Contact

Categories

  • Products » Low Voltage Products and Systems » Modular DIN Rail Products » Accessories for High Performance Circuit Breakers HPCB

Ordering

  • E-Number (Sweden):
    2100070
  • EAN:
    5413656780823
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389040

Dimensions

  • Product Net Width:
    9 mm
  • Product Net Height:
    95 mm
  • Product Net Length:
    9 mm
  • Product Net Depth / Length:
    9 mm
  • Product Net Weight:
    50 g

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    105 mm
  • Package Level 1 Height:
    99 mm
  • Package Level 1 Depth / Length:
    20 mm
  • Package Level 1 Gross Weight:
    70 g
  • Package Level 1 EAN:
    5413656780823
  • Package Level 2 Units:
    1

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Additional Information

  • Mounting Type:
    Side mounting
  • Number of Switches:
    0
  • Product Main Type:
    S800-AUX
  • Product Name:
    Auxiliary contact
  • Rated Operational Current AC-15 (Ie):
    (230 V) 0 A
  • RoHS Date:
    20170426
  • Standards:
    IEC 60947-5-1_UL489

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC001286 - Auxiliary contact unit for distribution board
  • ETIM 5:
    EC000041 - Auxiliary contact block
  • ETIM 6:
    EC000041 - Auxiliary contact block
  • ETIM 7:
    EC000041 - Auxiliary contact block
  • Object Classification Code:
    F
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds