Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: S800-RD

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

S800-RD

General Information

  • Extended Product Type:
    S800-RD
  • Product ID:
    2CCS800900R0041
  • EAN:
    7612271208172
  • Catalog Description:
    S800-RD Rotary Drive
  • Long Description:
    S800-RD Rotary drive - S800 mechanical accessory

Categories

  • Products » Low Voltage Products and Systems » Modular DIN Rail Products » Accessories for High Performance Circuit Breakers HPCB

Ordering

  • EAN:
    7612271208172
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389040

Dimensions

  • Product Net Width:
    54 mm
  • Product Net Height:
    48 mm
  • Product Net Length:
    67 mm
  • Product Net Depth / Length:
    67 mm
  • Product Net Weight:
    200 g

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    100 mm
  • Package Level 1 Height:
    40 mm
  • Package Level 1 Depth / Length:
    120 mm
  • Package Level 1 Gross Weight:
    80 g
  • Package Level 1 EAN:
    7612271208172

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Additional Information

  • Product Main Type:
    S800-RD
  • Product Name:
    Rotary Drive
  • RoHS Date:
    20170426
  • Standards:
    EN60898, IEC60947-2

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000230 - Door coupling handle for switchgear
  • ETIM 5:
    EC000230 - Door coupling handle for switchgear
  • ETIM 6:
    EC000230 - Door coupling handle for switchgear
  • ETIM 7:
    EC000230 - Door coupling handle for switchgear
  • Object Classification Code:
    F
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds