Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: S800-BBIC

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

S800-BBIC

General Information

  • Extended Product Type:
    S800-BBIC
  • Product ID:
    2CCS800900R0081
  • EAN:
    7612271208967
  • Catalog Description:
    S800-BBIC Busbar Isolation Cap
  • Long Description:
    The S800-BBIC are protecting caps for free terminal lugs at the busbar S803-BB250.

Categories

  • Products » Low Voltage Products and Systems » Modular DIN Rail Products » Accessories for High Performance Circuit Breakers HPCB

Ordering

  • E-Number (Finland):
    3212462
  • EAN:
    7612271208967
  • Minimum Order Quantity:
    12 piece
  • Customs Tariff Number:
    85389030

Dimensions

  • Product Net Width:
    8 mm
  • Product Net Height:
    95 mm
  • Product Net Length:
    3 mm
  • Product Net Depth / Length:
    3 mm
  • Product Net Weight:
    20 g

Container Information

  • Package Level 1 Units:
    bag 12 piece
  • Package Level 1 Width:
    105 mm
  • Package Level 1 Height:
    99 mm
  • Package Level 1 Depth / Length:
    20 mm
  • Package Level 1 Gross Weight:
    260 g
  • Package Level 1 EAN:
    7612271208967

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +60 °C
    Storage -40 ... +70 °C
  • RoHS Status:
    Following EU Directive 2011/65/EU

Additional Information

  • Accessory Type:
    Other
  • Degree of Protection:
    acc. to IEC 60529 IP20
  • Housing Material:
    Insulation group I
  • Product Main Type:
    S800-BBIC
  • Product Name:
    Busbar Isolation Cap
  • Recommended Screw Driver:
    Pozidriv 2
  • RoHS Date:
    20170426
  • Standards:
    IEC 60439-2
  • Terminal Type:
    Screw Terminals
  • Tightening Torque:
    3.5 N·m

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC002270 - Accessories for busbars
  • ETIM 5:
    EC002270 - Accessories for busbars
  • ETIM 6:
    EC002270 - Accessories for busbars
  • ETIM 7:
    EC002270 - Accessories for busbars
  • Object Classification Code:
    F
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds