Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: S804S-UCK32

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

S804S-UCK32

General Information

  • Extended Product Type:
    S804S-UCK32
  • Product ID:
    2CCS864001R1537
  • EAN:
    7612271203733
  • Catalog Description:
    S804S-UCK32 High Performance MCB
  • Long Description:
    S804S-UCK32 High Performance Miniature Circuit Breaker 4 Poles K Characteristic 32A 50kA 250VDC

Categories

  • Products » Low Voltage Products and Systems » Modular DIN Rail Products » High Performance Circuit Breakers HPCBs

Technical

  • Standards:
    IEC/EN 60947-2
  • Number of Poles:
    4
  • Number of Protected Poles:
    4
  • Tripping Characteristic:
    UC-K
  • Rated Current (In):
    32 A
  • Rated Operational Voltage:
    1000 V DC
  • Rated Voltage (Ur):
    230 / 400 V
  • Power Loss:
    12.4 W
    at Rated Operating Conditions per Pole 3.1 W
  • Rated Insulation Voltage (Ui):
    1500 V DC
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (1000 V DC) 50 kA
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (750 V DC) 50 kA
  • Energy Limiting Class:
    3
  • Overvoltage Category:
    III
  • Pollution Degree:
    2
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Actuator Marking:
    I / O
  • Contact Position Indication:
    ON / OFF / TRIP
  • Degree of Protection:
    IP20
  • Connecting Capacity:
    Rigid 0 ... 50 mm²
    Flexible 0 ... 70 mm²
  • Built-In Depth (t2):
    82.5 mm

Environmental

  • Ambient Air Temperature:
    Operation -25...60 °C
  • Environmental Conditions:
    Damp Heat Cyclic acc. to IEC 60068-2-30 389 + 12 cycle
    Damp Heat Cyclic acc. to IEC 60068-2-30 55°C @ 90-96 %
    Damp Heat Cyclic acc. to IEC 60068-2-30 25°C @ 90-100 %
    Dry Heat Test B acc. to IEC 60068-2-2 16 hours @ 55 °C
    Dry Heat Test B acc. to IEC 60068-2-2 2 hours @ 70 °C
  • RoHS Status:
    Following EU Directive 2011/65/EU

Dimensions

  • Product Net Width:
    106 mm
  • Product Net Depth / Length:
    82.5 mm
  • Product Net Height:
    95 mm
  • Product Net Weight:
    980 g

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    105 mm
  • Package Level 1 Depth / Length:
    111 mm
  • Package Level 1 Height:
    99 mm
  • Package Level 1 Gross Weight:
    1010 g
  • Package Level 1 EAN:
    7612271203733

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362020

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • Object Classification Code:
    F
  • ETIM 6:
    EC000042 - Miniature circuit breaker (MCB)
  • ETIM 7:
    EC000042 - Miniature circuit breaker (MCB)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds