Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: S801N-C32

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

S801N-C32

General Information

  • Extended Product Type:
    S801N-C32
  • Product ID:
    2CCS891001R0324
  • EAN:
    7612271204334
  • Catalog Description:
    S801N-C32 High Performance MCB
  • Long Description:
    The S801N-C32 is a 1-pole High Performance Circuit breaker with C-characteristic, with cage terminal and a rated current of 32 A. It is a current limiting device with a maximum breaking capacity of 36kA at 240/415V. It can be used for voltages up to 400/690V and in DC as well. It has two different tripping mechanisms, the thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. The S801N-C32 complies with IEC/EN 60898-1 and IEC/EN 60947-2 and allows the use for residential, commercial and industrial applications. It has numerous of approvals, therefore it can be used worldwide. The extensive range of accessory makes the use of S801N-C32 more comfortable. Due to the fast arc extinction of S801N-C32 your application will be secured.

Categories

  • Products » Low Voltage Products and Systems » Modular DIN Rail Products » High Performance Circuit Breakers HPCBs

Technical

  • Standards:
    IEC/EN 60947-2
    IEC/EN 60898-1
  • Number of Poles:
    1
  • Number of Protected Poles:
    1
  • Tripping Characteristic:
    C
  • Rated Current (In):
    32 A
  • Rated Operational Voltage:
    400/690 V AC
    125 V DC
  • Power Loss:
    at Rated Operating Conditions per Pole 3.2 W
  • Rated Insulation Voltage (Ui):
    690 V AC
  • Operational Voltage:
    Maximum 230/400 V AC
    Minimum 12 V AC
  • Rated Frequency (f):
    50...60 Hz
  • Rated Short-Circuit Capacity (Icn):
    (230 V) 20 kA
    (400 V) 25 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (240 / 415 V AC) 36 kA
    (254 / 440 V AC) 20 kA
    (400 / 690 V AC) 4.5 kA
    (125 V DC) 20 kA
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (240 / 415 V AC) 30 kA
    (254 / 440 V AC) 15 kA
    (400 / 690 V AC) 3 kA
    (125 V DC) 20 kA
  • Energy Limiting Class:
    3
  • Overvoltage Category:
    IV
  • Pollution Degree:
    3
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Housing Material:
    Insulation group I, RAL 7035
  • Actuator Marking:
    I / O
  • Contact Position Indication:
    ON / OFF / TRIP
  • Degree of Protection:
    IP20
  • Remarks:
    Connection from top and bottom
    Connecting with CU only
    IP40 in enclosure with cover
    Cage terminal with captive screw
  • Electrical Endurance:
    10000 cycle
  • Mechanical Endurance (Nendu):
    10000 cycle
  • Terminal Type:
    Screw Terminals
  • Connecting Capacity:
    Rigid 0 ... 50 mm²
    Flexible 0 ... 70 mm²
  • Tightening Torque:
    3.5 N·m
    31 in·lb
  • Recommended Screw Driver:
    Pozidriv 2
  • Mounting on DIN Rail:
    TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
    TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
  • Mounting Position:
    Any
  • Built-In Depth (t2):
    82.5 mm

Environmental

  • Ambient Air Temperature:
    Operation -25...60 °C
  • Reference Ambient Air Temperature:
    acc. to IEC60947-2 30 °C
    acc. to EN60898-1 30 °C
  • Resistance to Shock acc. to IEC 60068-2-27:
    5 g
    30 ms
  • Resistance to Vibrations acc. to IEC 60068-2-6:
    2 - 13.2 Hz / 1mm
    13.2 - 100Hz / 0.7g
    with load 100% x Ie
  • Environmental Conditions:
    Damp Heat Cyclic acc. to IEC 60068-2-30 12+12 cycle
    Damp Heat Cyclic acc. to IEC 60068-2-30 55°C @ 90-96%
    Damp Heat Cyclic acc. to IEC 60068-2-30 25°C @ 90-100%
    Dry Heat Test B acc. to IEC 60068-2-2 16 hour @ 55 °C
    Dry Heat Test B acc. to IEC 60068-2-2 2 hour @ 70 °C
  • RoHS Status:
    Following EU Directive 2011/65/EU

Dimensions

  • Product Net Width:
    27 mm
  • Product Net Depth / Length:
    82.5 mm
  • Product Net Height:
    95 mm
  • Product Net Weight:
    245 g

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    105 mm
  • Package Level 1 Depth / Length:
    33 mm
  • Package Level 1 Height:
    99 mm
  • Package Level 1 Gross Weight:
    270 g
  • Package Level 1 EAN:
    7612271204334

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362020
  • E-Number (Sweden):
    2101520

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • Object Classification Code:
    F
  • ETIM 6:
    EC000042 - Miniature circuit breaker (MCB)
  • ETIM 7:
    EC000042 - Miniature circuit breaker (MCB)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds