Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: BMD51363

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

BMD51363

General Information

  • Extended Product Type:
    BMD51363
  • Product ID:
    2CDD643051R0063
  • EAN:
    4016779038621
  • Catalog Description:
    BMD51363 Switch Disconnector
  • Long Description:
    The basic M switch disconnector is suitable for commanding loads according to IEC 60947-3.

Technical

  • Standards:
    IEC 60947-3
  • Rated Voltage (Ur):
    415 V
    24 V Minimum
  • Rated Operational Voltage:
    415 V AC
  • Input Voltage Type:
    AC
  • Rated Current (In):
    63 A
  • Rated Conditional Short-Circuit Current (Inc):
    5 kA
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    12 kA
  • Rated Frequency (f):
    50 / 60 Hz
  • Power Loss:
    at Rated Operating Conditions per Pole 5.03 W
  • Electrical Endurance:
    1500 AC cycle
  • Mechanical Endurance:
    8500 cycle
  • Number of Poles:
    3
  • Number of Protected Poles:
    3
  • Tightening Torque:
    2 N·m
  • Utilization Category:
    Switching of mixed resistive and inductive loads, including moderate overloads - frequent actuation (AC-22A)
  • Actuator Type:
    Toggle
  • Switch Type:
    Off
  • Actuator Marking:
    I / O
  • Recommended Screw Driver:
    Pozidriv 2
  • Accessories Available:
    No
  • Cover Color:
    Grey
  • Connecting Capacity:
    Flexible 25 mm²
    Rigid 35 mm²
  • Wire Stripping Length:
    12.5 mm
  • Terminal Type:
    Screw Terminals

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +55 °C
    Storage -40 ... +70 °C
  • Degree of Protection:
    IP20
    Enclosure with Cover IP40
  • RoHS Status:
    Following EU Directive 2011/65/EU

Dimensions

  • Width in Number of Modular Spacings:
    3
  • Product Net Width:
    52.5 mm
  • Product Net Height:
    69 mm
  • Product Net Depth / Length:
    88 mm
  • Product Net Weight:
    210 g
  • Built-In Depth (t2):
    69 mm

Container Information

  • Package Level 1 Units:
    4 piece
  • Package Level 1 Width:
    92 mm
  • Package Level 1 Height:
    80 mm
  • Package Level 1 Depth / Length:
    220 mm
  • Package Level 1 Gross Weight:
    0.901 kg
  • Package Level 1 EAN:
    4016779038638
  • Package Level 2 Units:
    96 piece
  • Package Level 2 Width:
    183 mm
  • Package Level 2 Height:
    164 mm
  • Package Level 2 Depth / Length:
    445 mm
  • Package Level 2 Gross Weight:
    7.208 kg
  • Package Level 2 EAN:
    4016779052061

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85369095
  • Country of Origin:
    Bulgaria (BG)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC001545 - Main switch for distribution board
  • ETIM 8:
    EC001545 - Main switch for distribution board
  • EPLAN Catalog Tree:
    Electrical engineering / Sensor, switch, and pushbutton / Switch , pushbutton
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8536 90 95
  • eClass:
    V11.0 : 27142301
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds