Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: E201/100R

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

E201/100R

General Information

  • Extended Product Type:
    E201/100R
  • Product ID:
    2CDE281001R0100
  • EAN:
    4016779645768
  • Catalog Description:
    Isolator E201/100r
  • Long Description:
    These devices are suitable for commanding loads and they are realized according EN 60947-3 and EN 60669-1 respectively. Fast removal without dismantling of the busbar. Captive screws with recessed/slotted head. Pozidrive size 2. Add-on of up to 3 auxiliary contact S2C-H6R possible Integrated lay-on edge for labeling system ILS. Locking device as accessories for unauthorized ON/OFF. Approval: VDE, CCC, KEMA

Categories

  • Products » Low Voltage Products and Systems » Modular DIN Rail Products » Modular DIN Rail Components MDRCs » Command Devices

Technical

  • Standards:
    IEC/EN 60947-3
  • Rated Operational Voltage:
    230 / 400 V AC
  • Power Loss:
    at Rated Operating Conditions per Pole 3.95 W

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Dimensions

  • Product Net Width:
    17.5 mm
  • Product Net Height:
    85 mm
  • Product Net Depth / Length:
    69 mm
  • Product Net Weight:
    0.095 kg

Container Information

  • Package Level 1 Units:
    10 piece
  • Package Level 1 Width:
    92 mm
  • Package Level 1 Height:
    80 mm
  • Package Level 1 Depth / Length:
    183 mm
  • Package Level 1 Gross Weight:
    0.995 kg
  • Package Level 1 EAN:
    4016779669344
  • Package Level 2 Units:
    120 piece
  • Package Level 2 Width:
    275 mm
  • Package Level 2 Height:
    210 mm
  • Package Level 2 Depth / Length:
    395 mm
  • Package Level 2 Gross Weight:
    12.34 kg
  • Package Level 2 EAN:
    4016779865845

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85365080

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 4:
    EC000216 - Switch disconnector
  • ETIM 5:
    EC001545 - Main switch for distribution board
  • ETIM 6:
    EC001545 - Main switch for distribution board
  • ETIM 7:
    EC001545 - Main switch for distribution board
  • eClass:
    V11.0 : 27142301
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds