Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: E266C-24

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

E266C-24

General Information

  • Extended Product Type:
    E266C-24
  • Product ID:
    2CDE444000R0311
  • EAN:
    4016779576017
  • Catalog Description:
    E266C-24 Latching relay
  • Long Description:
    The electronic latching relays guarantees maximum reliabality, life and noiseless operation. The 260 C version also allows centralized reset function (ON/OFF).

Categories

  • Products » Low Voltage Products and Systems » Modular DIN Rail Products » Command and Signalling devices » Latching Relays

Ordering

  • EAN:
    4016779576017
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85364900

Dimensions

  • Product Net Width:
    17.5 mm
  • Product Net Height:
    89 mm
  • Product Net Depth / Length:
    58 mm
  • Product Net Weight:
    0.076 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    22 mm
  • Package Level 1 Height:
    90 mm
  • Package Level 1 Depth / Length:
    67 mm
  • Package Level 1 Gross Weight:
    0.096 kg
  • Package Level 1 EAN:
    4016779576017

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Additional Information

  • Power Loss:
    2.4 W
  • Product Main Type:
    E260
  • Product Name:
    Electronic Latching Relay
  • Product Range:
    Latching relay E266

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000188 - Latching relay
  • ETIM 5:
    EC000188 - Latching relay
  • ETIM 6:
    EC000188 - Latching relay
  • ETIM 7:
    EC000188 - Latching relay
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    7.0 27142306
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds