Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: SA/M2.6.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

SA/M2.6.1

General Information

  • Extended Product Type:
    SA/M2.6.1
  • Product ID:
    2CDG110002R0011
  • EAN:
    4016779583145
  • Catalog Description:
    SA/M2.6.1 Switch Actuator Module, 2-fold, 6 A
  • Long Description:
    Module for plugging into the Room Controller Basis Device. It switches currents up to 16 A with two relays. The maximum continuous current is 6 A.

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » KNX » Multifunction Room Automation » Room Controller Series

Ordering

  • EAN:
    4016779583145
  • Customs Tariff Number:
    85371091
  • Minimum Order Quantity:
    1 piece
  • E-Number (Switzerland):
    405665005
  • E-Number (Finland):
    2815163
  • E-Number (Sweden):
    1751420

Dimensions

  • Product Net Depth / Length:
    93 mm
  • Product Net Height:
    42 mm
  • Product Net Width:
    49 mm
  • Product Net Weight:
    0.15 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    4016779583145
  • Package Level 1 Depth / Length:
    95 mm
  • Package Level 1 Height:
    72 mm
  • Package Level 1 Width:
    85 mm
  • Package Level 1 Gross Weight:
    0.17 kg

Technical

  • Compatible Bus Systems:
    KNX (TP)
  • Degree of Protection:
    IP54
  • Mounting Type:
    Built-in Installation

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Classifications

  • ETIM 5:
    EC001097 - Switch actuator for bus system
  • ETIM 6:
    EC001097 - Switch actuator for bus system
  • ETIM 7:
    EC001097 - Switch actuator for bus system
  • eClass:
    V11.0 : 27143125
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • UNSPSC:
    31251516
  • IDEA Granular Category Code (IGCC):
    3268 >> Switch actuator
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds