Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: JA/M2.230.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

JA/M2.230.1

General Information

  • Extended Product Type:
    JA/M2.230.1
  • Product ID:
    2CDG110003R0011
  • EAN:
    4016779583152
  • Catalog Description:
    JA/M2.230.1 Shutter Actuator Module, 2-fold, 230 V AC
  • Long Description:
    Module for plugging into the Room Controller Basis Device. They control two independent blind or shutter drives with 115/230 V AC. Special functions: Move to position and sun protection automatic control.

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » KNX » Multifunction Room Automation » Room Controller Series

Ordering

  • EAN:
    4016779583152
  • Customs Tariff Number:
    85371091
  • Minimum Order Quantity:
    1 piece
  • E-Number (Switzerland):
    405435005
  • E-Number (Finland):
    2815134
  • E-Number (Sweden):
    1751424

Dimensions

  • Product Net Depth / Length:
    93 mm
  • Product Net Height:
    42 mm
  • Product Net Width:
    49 mm
  • Product Net Weight:
    0.141 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    4016779583152
  • Package Level 1 Depth / Length:
    95 mm
  • Package Level 1 Height:
    72 mm
  • Package Level 1 Width:
    85 mm
  • Package Level 1 Gross Weight:
    0.17 kg

Technical

  • Compatible Bus Systems:
    KNX (TP)
  • Degree of Protection:
    IP54
  • Mounting Type:
    Built-in Installation

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Classifications

  • ETIM 5:
    EC001330 - Shutting actuator for bus system
  • ETIM 6:
    EC001330 - Shutting actuator for bus system
  • ETIM 7:
    EC001330 - Shutting actuator for bus system
  • eClass:
    V11.0 : 27143128
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds