Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: USB/S1.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

USB/S1.1

General Information

  • Extended Product Type:
    USB/S1.1
  • Product ID:
    2CDG110008R0011
  • EAN:
    4016779589215
  • Catalog Description:
    USB/S1.1 USB Interface, MDRC
  • Long Description:
    The USB interface enables the communication between the PC and the EIB/KNX system. Display of data transfer via EIB LED and USB LED. The USB interface can be used starting with ETS 3.0.

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » KNX » System Infrastructure and Interfacing » USB and Serial Interfaces

Ordering

  • Replacement Product ID (NEW):
    2CDG110243R0011
  • EAN:
    4016779589215
  • Customs Tariff Number:
    85176200
  • Minimum Order Quantity:
    1 piece
  • E-Number (Switzerland):
    405830215
  • E-Number (Sweden):
    1750008

Dimensions

  • Product Net Depth / Length:
    64.5 mm
  • Product Net Height:
    90 mm
  • Product Net Width:
    36 mm
  • Product Net Weight:
    0.09 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    4016779589215
  • Package Level 1 Depth / Length:
    41 mm
  • Package Level 1 Height:
    92 mm
  • Package Level 1 Width:
    65 mm
  • Package Level 1 Gross Weight:
    0.12 kg

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Classifications

  • ETIM 5:
    EC000674 - Interface for bus system
  • ETIM 6:
    EC000674 - Interface for bus system
  • ETIM 7:
    EC000674 - Interface for bus system
  • eClass:
    7.0 27143102
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • UNSPSC:
    43222605
  • IDEA Granular Category Code (IGCC):
    6809 >> System interface/media gateway for bus system
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds