Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: NTU/S12.2000.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

NTU/S12.2000.1

General Information

  • Extended Product Type:
    NTU/S12.2000.1
  • Product ID:
    2CDG110070R0011
  • EAN:
    4016779681179
  • Catalog Description:
    NTU/S12.2000.1 Uninterruptible Power Supply, 12 V DC, 2 A, MDRC
  • Long Description:
    delivers sufficient power for all types of demanding applications with a buffered output voltage of 12 V DC (SELV) and a maximum output current of 2 A. Operating malfunctions of the power supply are signalled via a changeover contact and can be sent for evaluation purposes. Up to two 12 V DC sealed lead-acid batteries (gel cell) can be connected in parallel with the power supply, in conjunction with the KS/K 4.1 and KS/K 2.1 cable sets, or the AM/S 12.1 battery module.

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » KNX » Power Supply » Auxiliary Power Supplies

Ordering

  • EAN:
    4016779681179
  • Customs Tariff Number:
    85044090
  • Minimum Order Quantity:
    1 piece
  • E-Number (Switzerland):
    405800405
  • E-Number (Finland):
    2815290

Dimensions

  • Product Net Depth / Length:
    64.5 mm
  • Product Net Height:
    90 mm
  • Product Net Width:
    144 mm
  • Product Net Weight:
    0.379 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    4016779681179
  • Package Level 1 Depth / Length:
    149 mm
  • Package Level 1 Height:
    65 mm
  • Package Level 1 Width:
    92 mm
  • Package Level 1 Gross Weight:
    0.43 kg

Technical

  • Compatible Bus Systems:
    KNX (TP)
  • Degree of Protection:
    IP20
  • Mounting Type:
    DIN-rail

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Classifications

  • ETIM 5:
    EC002540 - DC-power supply
  • ETIM 6:
    EC002540 - DC-power supply
  • ETIM 7:
    EC002540 - DC-power supply
  • eClass:
    V11.0 : 27040701
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • IDEA Granular Category Code (IGCC):
    4130 >> DC-power supply
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds