Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: UD/S2.300.2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

UD/S2.300.2

General Information

  • Extended Product Type:
    UD/S2.300.2
  • Product ID:
    2CDG110074R0011
  • EAN:
    4016779663069
  • Catalog Description:
    UD/S2.300.2 Universal Dim Actuator, 2-fold, 300 VA, MDRC
  • Long Description:
    For switching and dimming of incandescent lamps, 230 V halogen lamps or low-voltage halogen lamps which are powered by wound or electronic transformers (automatic load detection). Output power 2 x 300 VA or 1 x 500 VA up to 45 °C ambient temperature at a minimum load of just 2 W. Both outputs are independent of one another and can be supplied by different phases. Comprehensive application program with scene and time functions.

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » KNX » Lighting Control » Universal Dim Actuators

Ordering

  • E-Number (Sweden):
    1751039
  • E-Number (Switzerland):
    405449725
  • EAN:
    4016779663069
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85371091

Dimensions

  • Product Net Width:
    72 mm
  • Product Net Height:
    90 mm
  • Product Net Depth / Length:
    64.5 mm
  • Product Net Weight:
    0.225 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    92 mm
  • Package Level 1 Height:
    65 mm
  • Package Level 1 Depth / Length:
    77 mm
  • Package Level 1 Gross Weight:
    0.243 kg
  • Package Level 1 EAN:
    4016779663069

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Additional Information

  • Auxiliary Voltage AC/DC:
    230 V AC
  • Brand / Label:
    ABB
  • Color:
    Light grey
  • Degree of Protection:
    IP20
  • Mounting Type:
    DIN-rail
  • Number of Outputs:
    2
  • Output Voltage (Uout):
    230 V AC
  • Power Loss:
    4.5 W
  • Product Main Type:
    Universal Dim Actuators
  • Product Name:
    Lighting Control
  • Rated Frequency (f):
    50 Hz
    60 Hz
  • RoHS Date:
    20160411
  • Voltage Range:
    110 ... 230 V AC

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC001094 - Dimming actuator for bus system
  • ETIM 5:
    EC001094 - Dimming actuator for bus system
  • ETIM 6:
    EC001094 - Dimming actuator for bus system
  • ETIM 7:
    EC001094 - Dimming actuator for bus system
  • Object Classification Code:
    A
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    7.0 27143123
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds