Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: BE/S4.230.2.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

BE/S4.230.2.1

General Information

  • Extended Product Type:
    BE/S4.230.2.1
  • Product ID:
    2CDG110091R0011
  • EAN:
    4016779711067
  • Catalog Description:
    BE/S4.230.2.1 Binary Input, 4-fold, 10-230 V, MDRC
  • Long Description:
    The device detects four 10...230V AC/DC signals. State inputs via 4 LEDs. Max. 4 signals (in 2 groups) are detectable. Each channel one push button for manual operation. Supplied by ABB i-bus®.

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » KNX » Standard Inputs » Binary Inputs AC/DC

Ordering

  • E-Number (Sweden):
    1750244
  • E-Number (Switzerland):
    405607405
  • EAN:
    4016779711067
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389091

Dimensions

  • Product Net Width:
    36 mm
  • Product Net Height:
    90 mm
  • Product Net Depth / Length:
    64.5 mm
  • Product Net Weight:
    0.1 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    92 mm
  • Package Level 1 Height:
    65 mm
  • Package Level 1 Depth / Length:
    41 mm
  • Package Level 1 Gross Weight:
    0.12 kg
  • Package Level 1 EAN:
    4016779711067

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Additional Information

  • Brand / Label:
    ABB
  • Color:
    Light grey
  • Degree of Protection:
    IP20
  • Input Voltage (Uin):
    10 ... 230 V
  • Input Voltage Type:
    AC/DC
  • Mounting Type:
    DIN-rail
  • Number of LEDs:
    5
  • Number of Outputs:
    0
  • Power Loss:
    1.6 W
  • Product Main Type:
    Binary Inputs AC/DC
  • Product Name:
    Standard Inputs
  • RoHS Date:
    20160411

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000688 - Binary input for bus system
  • ETIM 5:
    EC000688 - Binary input for bus system
  • ETIM 6:
    EC000688 - Binary input for bus system
  • ETIM 7:
    EC000688 - Binary input for bus system
  • Object Classification Code:
    A
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    7.0 27143121
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds