Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: BE/S8.20.2.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

BE/S8.20.2.1

General Information

  • Extended Product Type:
    BE/S8.20.2.1
  • Product ID:
    2CDG110092R0011
  • EAN:
    4016779710763
  • Catalog Description:
    BE/S8.20.2.1 Binary Input, 8-fold, Contact Scanning, MDRC
  • Long Description:
    The device interrogates 8 floating contacts using an internally generated scanning voltage. State inputs via 8 LEDs. Max. 8 signals are detectable. Each channel one push button for manual operation. Supplied by ABB i-bus®.

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » KNX » Standard Inputs » Binary Inputs Contact Scanning

Ordering

  • EAN:
    4016779710763
  • Customs Tariff Number:
    85371091
  • Minimum Order Quantity:
    1 piece
  • E-Number (Switzerland):
    405608305
  • E-Number (Finland):
    2815306
  • E-Number (Sweden):
    1750246

Dimensions

  • Product Net Depth / Length:
    64.5 mm
  • Product Net Height:
    90 mm
  • Product Net Width:
    72 mm
  • Product Net Weight:
    0.2 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    4016779710763
  • Package Level 1 Depth / Length:
    77 mm
  • Package Level 1 Height:
    65 mm
  • Package Level 1 Width:
    92 mm
  • Package Level 1 Gross Weight:
    0.23 kg

Technical

  • Compatible Bus Systems:
    KNX (TP)
  • Degree of Protection:
    IP20
  • Mounting Type:
    DIN-rail

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Classifications

  • ETIM 5:
    EC000688 - Binary input for bus system
  • ETIM 6:
    EC000688 - Binary input for bus system
  • ETIM 7:
    EC000688 - Binary input for bus system
  • eClass:
    V11.0 : 27143121
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds