Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: SA/M2.16.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

SA/M2.16.1

General Information

  • Extended Product Type:
    SA/M2.16.1
  • Product ID:
    2CDG110100R0011
  • EAN:
    4016779681582
  • Catalog Description:
    SA/M2.16.1 Switch Actuator Module, 2-fold, 16 A
  • Long Description:
    Switches up to 16 A with two floating relay contacts. The feeding voltage is independent from the Room Controller Basis Device. It must thus be applied directly to the module.

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » KNX » Multifunction Room Automation » Room Controller Series

Ordering

  • E-Number (Sweden):
    1738008
  • E-Number (Switzerland):
    205660105
  • EAN:
    4016779681582
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85371091

Dimensions

  • Product Net Width:
    49 mm
  • Product Net Height:
    42 mm
  • Product Net Depth / Length:
    93 mm
  • Product Net Weight:
    0.12 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    85 mm
  • Package Level 1 Height:
    72 mm
  • Package Level 1 Depth / Length:
    95 mm
  • Package Level 1 Gross Weight:
    0.16 kg
  • Package Level 1 EAN:
    4016779681582

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Additional Information

  • Brand / Label:
    ABB
  • Color:
    Anthracite
  • Degree of Protection:
    IP54
  • Mounting Type:
    Built-in Installation
  • Number of LEDs:
    0
  • Number of Outputs:
    2
  • Output Voltage (Uout):
    230 V AC
  • Power Loss:
    0 W
  • Product Main Type:
    Room Controller Series
  • Product Name:
    Multifunction Room Automation
  • Rated Current (In):
    16 A
  • RoHS Date:
    20160411
  • Voltage Range:
    230 V

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC001097 - Switch actuator for bus system
  • ETIM 5:
    EC001097 - Switch actuator for bus system
  • ETIM 6:
    EC001097 - Switch actuator for bus system
  • ETIM 7:
    EC001097 - Switch actuator for bus system
  • Object Classification Code:
    A
  • UNSPSC:
    31251516
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    7.0 27143125
  • IDEA Granular Category Code (IGCC):
    3268 >> Switch actuator
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds