Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: DG/S1.16.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

DG/S1.16.1

General Information

  • Extended Product Type:
    DG/S1.16.1
  • Product ID:
    2CDG110103R0011
  • EAN:
    4016779669504
  • Catalog Description:
    DG/S1.16.1 DALI Gateway, 1-fold, 16 Groups, MDRC
  • Long Description:
    DALI Gateway, 1-fold, 16 groups, MDRC For controlling DALI devices via the ABB i-bus®. Up to 64 DALI Slaves are individual addressable. The control and status feedback happens via KNX with 16 lighting groups. Overlapped groups are possible. 14 scenes can be called or stored using 1 bit or 8 bit scene telegram via the KNX. Slave-, staircase- and sequencer- function are integrated. For an individually change of the DALI address or group assignment a separate DGS-Software-Tool is available

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » KNX » Lighting Control » DALI Gateways and Light Controllers

Ordering

  • EAN:
    4016779669504
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85176200
  • Replacement Product ID (NEW):
    2CDG110198R0011

Dimensions

  • Product Net Width:
    72 mm
  • Product Net Height:
    90 mm
  • Product Net Depth / Length:
    64.5 mm
  • Product Net Weight:
    0.19 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    92 mm
  • Package Level 1 Height:
    65 mm
  • Package Level 1 Depth / Length:
    77 mm
  • Package Level 1 Gross Weight:
    0.22 kg
  • Package Level 1 EAN:
    4016779669504

Additional Information

  • Auxiliary Voltage AC/DC:
    110 ... 230 V AC
  • Brand / Label:
    ABB
  • Color:
    Light grey
  • Communication Interface:
    DALI interface
  • Degree of Protection:
    IP20
  • Input Voltage (Uin):
    230 V AC
  • Mounting Type:
    DIN-rail
  • Number of LEDs:
    1
  • Number of Outputs:
    1
  • Power Loss:
    4 W
  • Product Main Type:
    DALI Gateways and Light Controllers
  • Product Name:
    Lighting Control
  • Protocol Type:
    DALI
  • Standards:
    DIN EN 50090-2-2: 1996+Corrigendum:1997+A1:2002+A2:2007
    DIN EN 60669-2-1:2010-09
    EN 60669-2-1 2004/A12:2010
  • Voltage Range:
    110 ... 230 V AC

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC001099 - System interface/media gateway for bus system
  • ETIM 5:
    EC001099 - System interface/media gateway for bus system
  • ETIM 6:
    EC001099 - System interface/media gateway for bus system
  • ETIM 7:
    EC001099 - System interface/media gateway for bus system
  • Object Classification Code:
    A
  • UNSPSC:
    43222605
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    7.0 27143136
  • IDEA Granular Category Code (IGCC):
    6809 >> System interface/media gateway for bus system
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds