Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: MT/S4.12.2M

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

MT/S4.12.2M

General Information

  • Extended Product Type:
    MT/S4.12.2M
  • Product ID:
    2CDG110109R0011
  • EAN:
    4016779711876
  • Catalog Description:
    MT/S4.12.2M Security Terminal, 4-fold, MDRC
  • Long Description:
    used for the monitored connection of sensors from security technology (e.g. magnetic contacts or glass-breakage sensors) to the ABB i-bus® KNX. The device has four inputs (”zones“) available and can be used as a stand-alone security system or in combination with the security module or intrusion alarm panel with KNX interface. 12 V DC SELV power supply required, e.g. NTU/S 12.2000.1. Typical applications are door and window surveillance, glas-breakage detection as well as area surveillance.

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » KNX » Security - System KNX » Security Modules and Terminals

Ordering

  • EAN:
    4016779711876
  • Customs Tariff Number:
    85389091
  • Minimum Order Quantity:
    1 piece
  • E-Number (Switzerland):
    405960105
  • E-Number (Sweden):
    1738009

Dimensions

  • Product Net Depth / Length:
    64.5 mm
  • Product Net Height:
    90 mm
  • Product Net Width:
    72 mm
  • Product Net Weight:
    0.15 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    4016779711876
  • Package Level 1 Depth / Length:
    77 mm
  • Package Level 1 Height:
    65 mm
  • Package Level 1 Width:
    92 mm
  • Package Level 1 Gross Weight:
    0.19 kg

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Classifications

  • ETIM 5:
    EC001100 - Sensor control for bus system
  • ETIM 6:
    EC001100 - Sensor control for bus system
  • ETIM 7:
    EC001100 - Sensor control for bus system
  • eClass:
    7.0 27143130
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds