Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: VAA/S6.230.2.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

VAA/S6.230.2.1

General Information

  • Extended Product Type:
    VAA/S6.230.2.1
  • Product ID:
    2CDG110116R0011
  • EAN:
    4016779829861
  • Catalog Description:
    VAA/S6.230.2.1 Valve Drive Actuator, 6-fold, 230 V, MDRC
  • Long Description:
    For controlling thermoelectric valve drives in heating/cooling systems at 24...230 V AC. The outputs are protected against short circuits and overload and can be switched via manual push buttons during commissioning.

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » KNX » Heating, Ventilation and Air Conditioning » Valve Drive Actuators

Ordering

  • EAN:
    4016779829861
  • Customs Tariff Number:
    85371091
  • Minimum Order Quantity:
    1 piece
  • E-Number (Switzerland):
    405710065
  • E-Number (Sweden):
    1756323

Dimensions

  • Product Net Depth / Length:
    64.5 mm
  • Product Net Height:
    90 mm
  • Product Net Width:
    72 mm
  • Product Net Weight:
    0.14 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    4016779829861
  • Package Level 1 Depth / Length:
    77 mm
  • Package Level 1 Height:
    65 mm
  • Package Level 1 Width:
    92 mm
  • Package Level 1 Gross Weight:
    0.17 kg

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Classifications

  • ETIM 5:
    EC001586 - Heating actuator for bus system
  • ETIM 6:
    EC001586 - Heating actuator for bus system
  • ETIM 7:
    EC001586 - Heating actuator for bus system
  • eClass:
    7.0 27143147
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds