Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: SE/S3.16.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

SE/S3.16.1

General Information

  • Extended Product Type:
    SE/S3.16.1
  • Product ID:
    2CDG110136R0011
  • EAN:
    4016779709774
  • Catalog Description:
    SE/S3.16.1 Energy Actuator, 3-fold, 16/20 A, MDRC
  • Long Description:
    Measures energy consumption in the terminal current circuit. Various electrical values can be monitored and peak loads can be limited through a simple load control. Particularly well-suited for switching resistive, inductive and capacitive loads.

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » KNX » Energy Management » Energy Modules and Actuators

Ordering

  • EAN:
    4016779709774
  • Customs Tariff Number:
    85371091
  • Minimum Order Quantity:
    1 piece
  • E-Number (Switzerland):
    405668315
  • E-Number (Finland):
    2815322
  • E-Number (Sweden):
    1751142

Dimensions

  • Product Net Depth / Length:
    64.5 mm
  • Product Net Height:
    90 mm
  • Product Net Width:
    72 mm
  • Product Net Weight:
    0.265 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    4016779709774
  • Package Level 1 Depth / Length:
    77 mm
  • Package Level 1 Height:
    65 mm
  • Package Level 1 Width:
    92 mm
  • Package Level 1 Gross Weight:
    0.3 kg

Technical

  • Compatible Bus Systems:
    SMI
    KNX (TP)
  • Degree of Protection:
    IP20
  • Mounting Type:
    DIN-rail

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Classifications

  • ETIM 5:
    EC001102 - Energy management for bus system
  • ETIM 6:
    EC001102 - Energy management for bus system
  • ETIM 7:
    EC001102 - Energy management for bus system
  • eClass:
    V11.0 : 27143126
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds