Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Detailed information for: SV/S 30.160.1.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

SV/S 30.160.1.1

General Information

  • Extended Product Type:
    SV/S 30.160.1.1
  • Product ID:
    2CDG110144R0011
  • EAN:
    4016779866668
  • Catalog Description:
    SV/S30.160.1.1 Power Supply, 160 mA, MDRC
  • Long Description:
    KNX power supplies 160 mA generate and monitor the KNX system voltage (SELV). The bus line is decoupled from the power supply by an integrated choke. The voltage output is short-circuit and overload protected. The two-color LED indicates device output status. With two-coloured status indicator and wide range input from 85…265 V AC, 50/60 Hz.
  • Number of Batteries:
    0

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » KNX » Power Supply » KNX Power Supplies

Ordering

  • EAN:
    4016779866668
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85044090

Dimensions

  • Product Net Width:
    72 mm
  • Product Net Height:
    90 mm
  • Product Net Depth / Length:
    64.5 mm
  • Product Net Weight:
    0.26 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    93 mm
  • Package Level 1 Height:
    65 mm
  • Package Level 1 Depth / Length:
    77 mm
  • Package Level 1 Gross Weight:
    0.3 kg
  • Package Level 1 EAN:
    4016779866668

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Additional Information

  • Brand / Label:
    ABB
  • Degree of Protection:
    IP20
  • Mounting Type:
    DIN-rail
  • Number of LEDs:
    1
  • Number of Outputs:
    1
  • Output Current Maximum (Iout):
    0.16 A
  • Output Voltage (Uout):
    30 V DC
  • Power Loss:
    4.4 W
  • Product Main Type:
    KNX Power Supplies
  • Product Name:
    Power Supply
  • RoHS Date:
    20160412
  • Voltage Range:
    110 ... 230 V AC

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000675 - Power supply for bus system
  • ETIM 5:
    EC000675 - Power supply for bus system
  • ETIM 6:
    EC000675 - Power supply for bus system
  • ETIM 7:
    EC000675 - Power supply for bus system
  • Object Classification Code:
    A
  • UNSPSC:
    39121004
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    7.0 27143114
  • IDEA Granular Category Code (IGCC):
    4127 >> Power supply units
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds