Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: SV/S30.320.2.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

SV/S30.320.2.1

General Information

  • Extended Product Type:
    SV/S30.320.2.1
  • Product ID:
    2CDG110145R0011
  • EAN:
    4016779837668
  • Catalog Description:
    SV/S30.320.2.1 Power Supply with Diagnostics, 320 mA, MDRC
  • Long Description:
    Compact Power Supply 320 mA with integrated choke. Quick diagnostics by LED display and ETS communication objects. Analysis of the operating state and the bus line possible by means of ABB i-bus tool.

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » KNX » Power Supply » KNX Power Supplies

Ordering

  • EAN:
    4016779837668
  • Customs Tariff Number:
    85044082
  • Minimum Order Quantity:
    1 piece
  • E-Number (Switzerland):
    405800215
  • E-Number (Finland):
    2815458
  • E-Number (Sweden):
    1738477

Dimensions

  • Product Net Depth / Length:
    64.5 mm
  • Product Net Height:
    90 mm
  • Product Net Width:
    72 mm
  • Product Net Weight:
    0.26 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    4016779837668
  • Package Level 1 Depth / Length:
    77 mm
  • Package Level 1 Height:
    65 mm
  • Package Level 1 Width:
    93 mm
  • Package Level 1 Gross Weight:
    0.3 kg

Technical

  • Compatible Bus Systems:
    SMI
    KNX (TP)
  • Degree of Protection:
    IP20
  • Mounting Type:
    DIN-rail

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Classifications

  • ETIM 5:
    EC000675 - Power supply for bus system
  • ETIM 6:
    EC000675 - Power supply for bus system
  • ETIM 7:
    EC000675 - Power supply for bus system
  • eClass:
    V11.0 : 27143114
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • UNSPSC:
    39121004
  • IDEA Granular Category Code (IGCC):
    4127 >> Power supply units
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds