Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: EM/S3.16.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

EM/S3.16.1

General Information

  • Extended Product Type:
    EM/S3.16.1
  • Product ID:
    2CDG110148R0011
  • EAN:
    4016779877060
  • Catalog Description:
    EM/S3.16.1 Energy Module, 3-fold, 16/20 A, MDRC
  • Long Description:
    measures energy consumption and various electrical parameters in the terminal current. Active power, Current, Voltage and Frequency can be monitored via threshold values and peak loads can be limited through a simple load control. The measured values are provided via ABB i-bus® KNX.

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » KNX » Energy Management » Energy Modules and Actuators

Ordering

  • EAN:
    4016779877060
  • Customs Tariff Number:
    85389091
  • Minimum Order Quantity:
    1 piece
  • E-Number (Switzerland):
    405811005
  • E-Number (Finland):
    2815423
  • E-Number (Sweden):
    1738017

Dimensions

  • Product Net Depth / Length:
    64.5 mm
  • Product Net Height:
    90 mm
  • Product Net Width:
    72 mm
  • Product Net Weight:
    0.16 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    4016779877060
  • Package Level 1 Depth / Length:
    77 mm
  • Package Level 1 Height:
    65 mm
  • Package Level 1 Width:
    92 mm
  • Package Level 1 Gross Weight:
    0.195 kg

Technical

  • Compatible Bus Systems:
    KNX (TP)
    S-Bus/XIB
  • Degree of Protection:
    IP20
  • Mounting Type:
    DIN-rail

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Classifications

  • ETIM 5:
    EC001102 - Energy management for bus system
  • ETIM 6:
    EC001102 - Energy management for bus system
  • ETIM 7:
    EC001102 - Energy management for bus system
  • eClass:
    V11.0 : 27143126
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds