Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: SV/S 30.640.3.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

SV/S 30.640.3.1

General Information

  • Extended Product Type:
    SV/S 30.640.3.1
  • Product ID:
    2CDG110167R0011
  • EAN:
    4016779906210
  • Catalog Description:
    SV/S30.640.3.1 Power Supply, 640 mA, MDRC
  • Long Description:
    KNX power supplies 640 mA generate and monitor the KNX system voltage (SELV). The bus line is decoupled from the power supply by an integrated choke. The voltage output is short-circuit and overload protected. The two-color LED indicates device output status. Device type SV/S 30.640.3.1 has an additional 30 V DC short-circuit and overload protected voltage output that can be used to power an additional bus line (in combination with a separate choke). With two-coloured status indicator and wide range input from 85…265 V AC, 50/60 Hz.

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » KNX » Power Supply » KNX Power Supplies

Ordering

  • EAN:
    4016779906210
  • Customs Tariff Number:
    85044090
  • Minimum Order Quantity:
    1 piece
  • E-Number (Switzerland):
    405800615
  • E-Number (Finland):
    2815463
  • E-Number (Sweden):
    1738579

Dimensions

  • Product Net Depth / Length:
    64.5 mm
  • Product Net Height:
    90 mm
  • Product Net Width:
    72 mm
  • Product Net Weight:
    0.26 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    4016779906210
  • Package Level 1 Depth / Length:
    77 mm
  • Package Level 1 Height:
    65 mm
  • Package Level 1 Width:
    93 mm
  • Package Level 1 Gross Weight:
    0.3 kg

Technical

  • Compatible Bus Systems:
    KNX (TP)
  • Degree of Protection:
    IP20
  • Mounting Type:
    DIN-rail

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Classifications

  • ETIM 5:
    EC000675 - Power supply for bus system
  • ETIM 6:
    EC000675 - Power supply for bus system
  • ETIM 7:
    EC000675 - Power supply for bus system
  • eClass:
    V11.0 : 27143114
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • UNSPSC:
    39121004
  • IDEA Granular Category Code (IGCC):
    4127 >> Power supply units
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds