Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: SA/S4.6.2.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

SA/S4.6.2.1

General Information

  • Extended Product Type:
    SA/S4.6.2.1
  • Product ID:
    2CDG110181R0011
  • EAN:
    4016779925099
  • Catalog Description:
    SA/S4.6.2.1 Switch Actuator, 4-fold, 6 A, Manual Operation, MDRC
  • Long Description:
    Uses potential free contacts to switch 4 independent electrical loads via the ABB i-bus®. Manual operation and display of the switching state of the contacts. The 6A-AC3 device is especially suited to switch resistive, inductive or capacitive loads.

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » KNX » Standard Outputs » Switch Actuators 6 A

Ordering

  • E-Number (Sweden):
    1738480
  • E-Number (Switzerland):
    405661545
  • EAN:
    4016779925099
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85371091
  • Replacement Product ID (NEW):
    2CDG110254R0011

Dimensions

  • Product Net Width:
    72 mm
  • Product Net Height:
    90 mm
  • Product Net Depth / Length:
    64.5 mm
  • Product Net Weight:
    0.215 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    92 mm
  • Package Level 1 Height:
    65 mm
  • Package Level 1 Depth / Length:
    77 mm
  • Package Level 1 Gross Weight:
    0.25 kg
  • Package Level 1 EAN:
    4016779925099

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Additional Information

  • Auxiliary Voltage AC/DC:
    KNX
  • Brand / Label:
    ABB
  • Color:
    Light grey
  • Degree of Protection:
    IP20
  • Mounting Type:
    DIN-rail
  • Number of LEDs:
    0
  • Number of Outputs:
    4
  • Output Voltage (Uout):
    250 V AC
  • Power Loss:
    1.2 W
  • Product Main Type:
    Switch Actuators 6 A
  • Product Name:
    Standard Outputs
  • Rated Current (In):
    6 A
  • RoHS Date:
    20160411
  • Voltage Range:
    230 V

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC001097 - Switch actuator for bus system
  • ETIM 5:
    EC001097 - Switch actuator for bus system
  • ETIM 6:
    EC001097 - Switch actuator for bus system
  • ETIM 7:
    EC001097 - Switch actuator for bus system
  • Object Classification Code:
    A
  • UNSPSC:
    31251516
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    7.0 27143125
  • IDEA Granular Category Code (IGCC):
    3268 >> Switch actuator
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds