Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: AE/S4.1.1.3

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

AE/S4.1.1.3

General Information

  • Extended Product Type:
    AE/S4.1.1.3
  • Product ID:
    2CDG110190R0011
  • EAN:
    4016779929295
  • Catalog Description:
    AE/S4.1.1.3 Analogue Input, 4-fold, MDRC
  • Long Description:
    The analogue input is used to detect and process 4 independent input signals. E.g. 0-1 V, 0-5 V, 0-10 V, 0-20 mA, 4-20 mA, 0-1000 Ohm, PT100, PT1000 and floating contacts. Integrated power supply to generate the 24 V DC voltage for external sensors. The device can be operated with a suppy voltage of 115 to 230 V, 50/60 Hz. Maximum 300 mA supplied on the complete voltage range. Application software adjusted for detection and processing of analogue variables.

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » KNX » Standard Inputs » Analogue Inputs

Ordering

  • EAN:
    4016779929295
  • Customs Tariff Number:
    85389091
  • Minimum Order Quantity:
    1 piece
  • E-Number (Switzerland):
    405631005
  • E-Number (Finland):
    2815536
  • E-Number (Sweden):
    1738904

Dimensions

  • Product Net Depth / Length:
    64.5 mm
  • Product Net Height:
    90 mm
  • Product Net Width:
    72 mm
  • Product Net Weight:
    0.23 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    4016779929295
  • Package Level 1 Depth / Length:
    77 mm
  • Package Level 1 Height:
    65 mm
  • Package Level 1 Width:
    92 mm
  • Package Level 1 Gross Weight:
    0.27 kg

Technical

  • Compatible Bus Systems:
    KNX (TP)
  • Degree of Protection:
    IP20
  • Mounting Type:
    DIN-rail

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU

Classifications

  • ETIM 5:
    EC000794 - Analogue input for bus system
  • ETIM 6:
    EC000794 - Analogue input for bus system
  • ETIM 7:
    EC000794 - Analogue input for bus system
  • eClass:
    V11.0 : 27143107
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds