Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Detailed information for: DG/S1.64.1.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

DG/S1.64.1.1

General Information

  • Extended Product Type:
    DG/S1.64.1.1
  • Product ID:
    2CDG110198R0011
  • EAN:
    4016779942669
  • Catalog Description:
    DG/S1.64.1.1 DALI-Gateway Basic, 1f
  • Long Description:
    For controlling DALI devices via the ABB i-bus®. One DALI output for up to 64 DALI slaves. DALI power supply is integrated. Control and status feedback is carried out via KNX per DALI slave (64), with lighting groups (16), together in broadcast or per scenes (16). Extensive fault and error messages are available Self-contained emergency converter (64) acc. EN 62386-202 will be supported. By means of KNX and emergency converter different emergency tests (e.g. function and duration test) can be triggered. Feedback is sent. Slave-, staircase-, force-, block- and scene- function are integrated. DALI telegram rate can change.
    For diagnostic use and individual change of the DALI address or group assignment a separate Software-Tool is available
  • Number of Batteries:
    0

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » KNX » Lighting Control » DALI Gateways and Light Controllers

Ordering

  • EAN:
    4016779942669
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85176200

Dimensions

  • Product Net Width:
    72 mm
  • Product Net Height:
    90 mm
  • Product Net Depth / Length:
    64 mm
  • Product Net Weight:
    0.133 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    92 mm
  • Package Level 1 Height:
    65 mm
  • Package Level 1 Depth / Length:
    77 mm
  • Package Level 1 Gross Weight:
    0.172 kg
  • Package Level 1 EAN:
    4016779942669

Additional Information

  • Communication Interface:
    DALI interface
  • Degree of Protection:
    IP20
  • Input Voltage (Uin):
    85 ... 264 V AC
  • Mounting Type:
    DIN-rail adapter
  • Number of LEDs:
    1
  • Power Loss:
    2 W
  • Product Main Type:
    DALI Gateways and Light Controllers
  • Product Name:
    KNX Lighting Device
  • Protocol Type:
    DALI
  • Standards:
    DIN EN 50090-2-2: 1996+Corrigendum:1997+A1:2002+A2:2007
    DIN EN 60669-2-1:2010-09
    EN 60669-2-1 2004/A12:2010

Certificates and Declarations (Document Number)

Classifications

  • eClass:
    7.0 27143136
  • ETIM 5:
    EC001099 - System interface/media gateway for bus system
  • ETIM 6:
    EC001099 - System interface/media gateway for bus system
  • Object Classification Code:
    A
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)

Contact information

What would you like to do?

Submit your inquiry

Please select country from the list below
Country / region
widgets-contact-location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later or go to https://new.abb.com/contact-centers

Back

Your local ABB Sales Team

Your local ABB's partner contact

Your local ABB Sales Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Submit your inquiry

Please select country from the list below
Country / region
widgets-contact-location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later or go to https://new.abb.com/contact-centers

Back

Your local ABB Service Team

Your local ABB's partner contact

Your local ABB Service Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Submit your inquiry

Please select country from the list below
Country / region
widgets-contact-location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later or go to https://new.abb.com/contact-centers

Back

Your local ABB Emergency Team

Your local ABB's partner contact

Your local ABB Emergency Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Authorized Value Providers

Close
Contact Service unavailable

Popular links

ABB Web feeds