Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Detailed information for: AA/A2.1.2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

AA/A2.1.2

General Information

  • Extended Product Type:
    AA/A2.1.2
  • Product ID:
    2CDG110203R0011
  • EAN:
    4016779954075
  • Catalog Description:
    AA/A2.1.2 Analouge Actuator, 2fold, SM
  • Long Description:
    The Analogue Actuator converts KNX telegrams in voltage (0…10V) signals. These analogue output signals are used to influence regulatory processes. For example, devices for heating, air conditioning or ventilation applications can be adjusted in their operation depending on the information, which are transmitted via the bus system. This Analogue Actuator is a 2-fold device with a housing for surface mounting. The ABB i-bus Tool is supported for advanced diagnosis and improved commissioning.
  • Number of Batteries:
    0

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » KNX » Standard Outputs » Analogue Actuators

Ordering

  • EAN:
    4016779954075
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85371091

Dimensions

  • Product Net Width:
    117 mm
  • Product Net Height:
    117 mm
  • Product Net Depth / Length:
    51 mm
  • Product Net Weight:
    0.26 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    125 mm
  • Package Level 1 Height:
    120 mm
  • Package Level 1 Depth / Length:
    55 mm
  • Package Level 1 Gross Weight:
    0.3 kg
  • Package Level 1 EAN:
    4016779954075

Additional Information

  • Auxiliary Voltage AC/DC:
    KNX V
  • Brand / Label:
    ABB
  • Degree of Protection:
    IP54
  • Mounting Type:
    Flush Mounted
  • Number of LEDs:
    0
  • Number of Outputs:
    2
  • Output Voltage (Uout):
    0 ... 10 V DC
  • Power Loss:
    0.3 W
  • Product Main Type:
    Analogue Actuators
  • Product Name:
    Standard Outputs
  • Voltage Range:
    0 ... 10 V DC

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC001096 - Analogue actuator for bus system
  • ETIM 6:
    EC001096 - Analogue actuator for bus system
  • ETIM 7:
    EC001096 - Analogue actuator for bus system
  • Object Classification Code:
    A
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    7.0 27143109

Contact information

What would you like to do?

Submit your inquiry

Please select country from the list below
Country / region
widgets-contact-location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later or go to https://new.abb.com/contact-centers

Back

Your local ABB Sales Team

Your local ABB's partner contact

Your local ABB Sales Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Submit your inquiry

Please select country from the list below
Country / region
widgets-contact-location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later or go to https://new.abb.com/contact-centers

Back

Your local ABB Service Team

Your local ABB's partner contact

Your local ABB Service Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Submit your inquiry

Please select country from the list below
Country / region
widgets-contact-location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later or go to https://new.abb.com/contact-centers

Back

Your local ABB Emergency Team

Your local ABB's partner contact

Your local ABB Emergency Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Authorized Value Providers

Close
Contact Service unavailable

Popular links

ABB Web feeds