Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: FCC/S1.1.1.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

FCC/S1.1.1.1

General Information

  • Extended Product Type:
    FCC/S1.1.1.1
  • Product ID:
    2CDG110210R0011
  • EAN:
    4016779011426
  • Catalog Description:
    FCC/S1.1.1.1 Fan Coil Controller, 2 x PWM, 3-stage, MDRC
  • Long Description:
    For the control of fan coil units. Via two electronic outputs, two thermoelectric or one motor-driven valve drive can be controlled for heating and cooling. For the fan control the devices features three relay outputs. A relay output switches an additional load of up to 16 A, such as auxiliary heating. Over 4 inputs the room status can be detected and monitored (Use for window contact, dew point sensor, level sensor or temperature sensor). Also it is possible to connect one analog room control unit (SAR/A or SAF/A) to the inputs of the device. The device has an integrated room temperature controller for the control of the room temperature, which can be used directly to control the outputs of the device. The device supports the ABB i-bus Tool for advanced diagnosis and improved commissioning.

Installation

Technical

  • Data Sheet, Technical Information:
    2CDC508212D0211
  • Special Functions:
    Valve Protection
  • Maximum Switching Current:
    16 A
  • Output Current Maximum (Iout):
    0.5 A
  • Power Loss:
    3 W
  • Number of Outputs:
    5
  • Number of Digital Inputs:
    4
  • Compatible Bus Systems:
    KNX (TP)
  • Product Range:
    KNX
  • Manual Operation:
    No
  • Color:
    light grey
  • Number of Batteries:
    0
  • Application Function:
    Room Climate Control

Material Compliance

  • RoHS Information:
    2CDK508221D2701
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • REACH Declaration:
    9AKK108468A9644
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Degree of Protection:
    IP20

Dimensions

  • Width in Number of Modular Spacings:
    6
  • Product Net Width:
    105 mm
  • Product Net Height:
    90 mm
  • Product Net Depth / Length:
    63.5 mm
  • Product Net Weight:
    0.23 kg
  • Dimension Diagram:
    2CDC072026F0017

Certificates and Declarations

Classifications

  • ETIM 9:
    EC001586 - Heating actuator for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • UNSPSC:
    39121801
  • eClass:
    V11.0 : 27143147
  • Object Classification Code:
    A
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links